The Hager h3+ P250 LSI 4P4D moulded case circuit breaker protects 4-pole systems up to 250 A with high breaking capacity: Icu 85 kA at 230/240 V, 70 kA at 400/415 V (6 kA at 690 V). LSI trip with adjustable Ir 90-250 A, Isd 1.5-10×In, selectable delays and Li. Ue 220-690 V, Ui 800 V, Uimp 8 kV. IP4X, fixed front mount, interlockable, bidirectional supply, for Cu/Al cables. Ideal for distribution boards.
EAN
3250613176372
VPE
1 piece
Moulded Case Circuit Breaker h3+ 4P 250A Icu 70kA LSI adjustable HET251JR
product.page.accessories.title
product.page.accessories.associated-products
-
Handle with interlock for power breaker 1 product.page.accessories.products-available -
Auxiliaries contact block 5 product.page.accessories.products-available -
Auxiliaries cable adaptor 2 product.page.accessories.products-available -
Connection Functions 8 product.page.accessories.products-available -
Under voltage coil 8 product.page.accessories.products-available -
Shunt release 5 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Electric current
-
Rated current IN250 A
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-270 kA
-
Breaking capacity on 1-pole for AC 230 V IEC 60947-22.50 kA
-
Breaking capacity on 1-pole for AC 400 V IEC 60947-22.50 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated service breaking capacity Ics under 220 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 240 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 380 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 415 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 690 V AC according to IEC 60947-26 kA
-
Rated current at 10°C according to IEC 60947250 A
-
Rated current at 15°C according to IEC 60947250 A
-
Rated current at 20°C according to IEC 60947250 A
-
Rated current at 25°C according to IEC 60947250 A
-
Rated current at 30°C according to IEC 60947250 A
-
Rated current at 35°C according to IEC 60947250 A
-
Rated current at 40°C according to IEC 60947250 A
-
Rated current at 45°C according to IEC 60947250 A
-
Rated current at 50°C according to IEC 60947250 A
-
Rated current at 55°C according to IEC 60947250 A
-
Rated current at 60°C according to IEC 60947240 A
-
Rated current at 70°C according to IEC 60947200 A
-
Rated current at 65°C according to IEC 60947220 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Settings
-
Ir1 current dial setting90 A, 100 A, 110 A, 125 A, 140 A, 160 A, 180 A, 200 A, 225 A, 250 A
-
Adjustment range short-term delayed short-circuit release122.9 - 2500.0 A
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque12 - 12 Nm
-
Mounting-/Connection PositionFront
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitLSI
Power
-
Power dissipation at IN45 W
-
Power loss per pole at In15 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Equipment
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Safety
-
Ingress Protection (IP) classIP4X
Use conditions
-
Operating temperature-25 - 70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
-
Connector/plug typeTerminal
Cover, door
-
InterlockableYes
Cable
-
Cable materialCopper, Aluminium
Dimensions
-
Height165 mm
-
Width140 mm
-
Depth97 mm
Controls and indicators
-
Motor drive integratedNo
Compatibility
-
Suitable for DIN RailNo
-
Compatible with RDC AOBYes
-
Suitable for distribution boardYes
Power supply
-
Position power supplyBidirectional
Electrical protection
-
Long-time overload protection (ltd): delay (tr)0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
-
Short-time protection (std): current (Isd)1.5, 2, 3, 4, 5, 6, 7, 8, 10
-
Short-time protection (std): delay (tsd)50 ms, 100 ms, 200 ms, 300 ms, 400 ms
-
Instantaneous protection (li): dial setting coefficient3, 4, 5, 6, 7, 8, 9, 10, 11
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet HET251JR
Moulded Case Circuit Breaker h3+ P250 LSI 4P4D N0-50-100% 250A 70kA FTC
PDF -
ProductBimStep
CAD file for MCCB 250A 4P
STEP files International 2026-04-15
STP805,89 kB -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-04-25
PDF461,97 kBDeclaration of conformity en-US 2026-07-14
PDF346,64 kB
More documentation