The Hager h3+ P250 LSnI 4P4D 160A moulded case circuit breaker safeguards 3‑phase systems in commercial/industrial panels. With Icu up to 85kA at 230/240V and 70kA at 400/415V, it delivers strong short‑circuit protection. Adjustable LSnI trip (Ir 63-160A, Isd 1.5-10×, li 11×) optimises coordination. Rated 220-690V, Ui 800V, Uimp 8kV, IP4X. Fixed 4‑pole, left neutral, bidirectional supply. Operates −25…70°C. For feeders and distribution circuits.
EAN
3250613176303
Packaging
1 Piece
Complete your system
Optional accessories
-
Chassis power breaker 3 products available -
Auxiliaries contact block 5 products available -
Auxiliaries cable adaptor 2 products available -
Connection Functions 8 products available -
Under voltage coil 8 products available -
Shunt release 5 products available
Complete your system
Technical properties
Electric current
-
Rated current IN160 A
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-270 kA
-
Breaking capacity on 1-pole for AC 230 V IEC 60947-22.50 kA
-
Breaking capacity on 1-pole for AC 400 V IEC 60947-22.50 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated current at 10°C according to IEC 60947160 A
-
Rated current at 15°C according to IEC 60947160 A
-
Rated current at 20°C according to IEC 60947160 A
-
Rated current at 25°C according to IEC 60947160 A
-
Rated current at 30°C according to IEC 60947160 A
-
Rated current at 35°C according to IEC 60947160 A
-
Rated current at 40°C according to IEC 60947160 A
-
Rated current at 45°C according to IEC 60947160 A
-
Rated current at 50°C according to IEC 60947160 A
-
Rated current at 55°C according to IEC 60947160 A
-
Rated current at 60°C according to IEC 60947160 A
-
Rated current at 65°C according to IEC 60947145 A
-
Rated current at 70°C according to IEC 60947135 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Settings
-
Ir1 current dial setting63 A, 70 A, 80 A, 90 A, 100 A, 110 A, 125 A, 135 A, 150 A, 160 A
-
Adjustment range short-term delayed short-circuit release86 - 1600 A
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque12 - 12 Nm
-
Mounting-/Connection PositionFront
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitLSNI
Power
-
Power dissipation at IN18.42 W
-
Power loss per pole at In6.14 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Equipment
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Safety
-
Ingress Protection (IP) classIP4X
Use conditions
-
Operating temperature-25 - 70 °C
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
-
Connector/plug typeTerminal
Cable
-
Cable materialCopper, Aluminium
Dimensions
-
Height165 mm
-
Width140 mm
-
Depth97 mm
Controls and indicators
-
Motor drive integratedNo
Compatibility
-
Suitable for DIN RailNo
-
Compatible with RDC AOBYes
-
Suitable for distribution boardYes
Power supply
-
Position power supplyBidirectional
Electrical protection
-
Long-time overload protection (ltd): delay (tr)5 s
-
Short-time protection (std): current (Isd)1.5, 2, 3, 4, 5, 6, 7, 8, 10
-
Short-time protection (std): delay (tsd)100 ms
-
Instantaneous protection (li): dial setting coefficient11
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HET161GR
Moulded Case Circuit Breaker h3+ P250 LSnI 4P4D N0-50-100% 160A 70kA FTC
PDF -
STEP files
CAD file for MCCB 250A 4P
STEP files International 2026-04-15
STP805,89 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-25
PDF461,97 kBDeclaration of conformity en-US 2026-07-14
PDF346,64 kB
More documentation