The Hager h3+ P250 TM ADJ 3P3D 50A 70kA MCCB protects three-phase circuits in commercial/industrial panels. Rated 50A, 220-690V, with Icu 70kA at 400V (85kA at 230V) and Ics up to 50kA. Adjustable TM trip: thermal 0.63/0.8/1 x In, magnetic 6/8/10/13 x In. Fixed 3-pole design, IP4X, 8kV Uimp. High endurance (40k mech/10k elec). Accepts Cu/Al 35-185 mm². Interlockable. Suitable for distribution boards.
EAN
3250613154615
VPE
1 piece
Moulded Case Circuit Breaker h3+ P250 3P3D 40A 70kA Icu ENERGY trip unit HET050DR
product.page.accessories.title
product.page.accessories.associated-products
-
Handle with interlock for power breaker 1 product.page.accessories.products-available -
Auxiliaries contact block 5 product.page.accessories.products-available -
Terminal cover 6 product.page.accessories.products-available -
Auxiliaries cable adaptor 2 product.page.accessories.products-available -
Under voltage coil 8 product.page.accessories.products-available -
Shunt release 5 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Electric current
-
Rated current IN50 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660 V AC IEC 60947-26 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated current at 10°C according to IEC 6094763.10 A
-
Rated current at 15°C according to IEC 6094761.60 A
-
Rated current at 20°C according to IEC 6094760.10 A
-
Rated current at 25°C according to IEC 6094758.50 A
-
Rated current at 30°C according to IEC 6094756.90 A
-
Rated current at 35°C according to IEC 6094755.30 A
-
Rated current at 40°C according to IEC 6094753.60 A
-
Rated current at 45°C according to IEC 6094751.80 A
-
Rated current at 50°C according to IEC 6094750 A
-
Rated current at 55°C according to IEC 6094748.10 A
-
Rated current at 60°C according to IEC 6094746.20 A
-
Rated current at 65°C according to IEC 6094744.10 A
-
Rated current at 70°C according to IEC 6094742 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitTM A/A
Power
-
Power dissipation at IN15 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Cable
-
Cable materialCopper, Aluminium
Compatibility
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height165 mm
-
Width105 mm
-
Depth97 mm
Electrical protection
-
Instantaneous protection (li): dial setting coefficient6, 8, 10, 13
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque12 - 12 Nm
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet HET050DR
Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 50A 70kA FTC
PDF -
ProductBimStep
CAD file for MCCB 250A 3P
STEP files International 2026-04-15
STP640,83 kB -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-04-25
PDF461,97 kBDeclaration of conformity en-US 2026-07-14
PDF346,64 kB
More documentation