Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 63A 70kA FTC HES064DR
EAN
3250613160517
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Locking interlocking functions 5 products available -
Shunt release 5 products available -
Under voltage coil 8 products available -
Auxiliaries cable adaptor 2 products available -
Connection Functions 5 products available -
Auxiliaries contact block 5 products available
Complete your system
Technical properties
Electric current
-
Rated current63 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660 V AC IEC 60947-26 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated current 10°C according to IEC 6094787.10 A
-
Rated current 15°C according to IEC 6094784.50 A
-
Rated current 20°C according to IEC 6094781.70 A
-
Rated current 25°C according to IEC 6094778.90 A
-
Rated current 30°C according to IEC 6094776 A
-
Rated current at 35°C according to IEC 6094773 A
-
Rated current at 40°C according to IEC 6094769.80 A
-
Rated current 45°C according to IEC 6094766.50 A
-
Rated current 50°C according to IEC 6094763 A
-
Rated current 55°C according to IEC 6094759.30 A
-
Rated current at 60°C according to IEC 6094755.40 A
-
Rated current 65°C according to IEC 6094751.10 A
-
Rated current 70°C according to IEC 6094746.50 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitTM A/A
Power
-
Total power loss under IN10.50 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor6 - 70 mm²
-
Cross-section rigid conductor6 - 95 mm²
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Cable
-
Cable materialCopper, Aluminium
Compatibility
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height130 mm
-
Width120 mm
-
Depth97 mm
Electrical protection
-
Instantaneous protection (li): dial setting coefficient6, 8, 10, 12
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque6 - 6 Nm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HES064DR
Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 63A 70kA FTC
PDF -
STEP files
CAD file for MCCB 160A 4P
STEP files International 2023-09-04
STP1014,02 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-02-01
PDF300,00 kB
More documentation