The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Load break switches
    • HA964N
    EAN
    3250613119966
    Packaging
    1 Piece
    • Modular load switch breakers
    • Load break switches
    • See more

    Load break switch with visible breaking 4P 250A HA964N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch with visible breaking 4P 250A

    HA964N

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available

    Complete your system

    • Terminal cover
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • HZ095

      Terminal Shrouds for HA964N 3P

      €0.00  / *
    • HZ094

      Terminal cover for HA964N

      €0.00  / *
    • HZ093

      Collar terminals for HA964N 3P

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      250 A
    • Accept­able current rating AC21
      250 A
    • Accept­able current rating AC21 category A
      250 A
    • Accept­able current rating AC21 category B
      250 A
    • Accept­able current rating AC22 category A
      250 A
    • Accept­able current rating AC22 category B
      250 A
    • Accept­able current rating AC23 category A
      200 A
    • Accept­able current rating AC23 category B
      200 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      15.30 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      9 kA
    • Rated short-­time with­stand current Icw IEC 60947
      9 kA
    Connec­tion
    • Cross-sec­tion rigid conductor
      150 mm²
    • Cross-sec­tion flex­ible conductor
      150 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Power
    • Power loss per pole at In
      19 W
    • Power dissip­a­tion at IN
      76 W
    • Rated oper­a­tional power under 400 V AC AC1
      164000 W
    • Rated oper­a­tional power under 400 V AC AC23
      112000 W
    Equip­ment
    • Motor drive optional
      No
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Archi­tec­ture
    • Type of pole
      4P
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Long rotary handle
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • Is reversing switch
      No
    • Version as emer­gency stop install­a­tion
      No
    • Version as main switch
      Yes
    • Version as main­ten­ance/ser­vice switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch discon­nector compact
      Yes
    Dimen­sions
    • Height
      160 mm
    • Width
      187 mm
    • Depth
      162 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Load break switch 4P 630A (English)
    PDF
    369,67 kB
    REACH declaration HA964N
    PDF
    RoHS report HA964N
    PDF

    Downloads

    • Image HA964N  | Hager Africa

      Product Image HA964N

    • Product datasheet

      Image Hager Product data sheet HA964N  | Hager Africa

      Hager Product data sheet HA964N

      Load break switch with visible breaking 4P 250A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      261,95 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA354 - Load break switch 3P 250A
      HA354
      Load break switch 3P 250A
    • 2
      HA462 - Load break switch 4P 1250A
      HA462
      Load break switch 4P 1250A
    • 3
      HA352 - Load break switch 4P 125A 415V Icw 7kA main switch long rotary handle
      HA352
      Load break switch 3P 160A
    • 4
      HA452 - Switch disconnector Visible break 4P 125A 415V Icm 7kA
      HA452
      Load break switch 4P 160A
    • 5
      HA360 - Load break switch 3P 1600A Icw 50kA Icm 66kA long rotary handle
      HA360
      Load break switch 3P 800A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group