The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Accessories Load break switches
    • HZ094
    The Hager terminal cover for HA964N provides touch-safe insulation of the HA964N switch-disconnector terminals, preventing accidental contact and improving panel safety. Its secure clip-on design installs quickly, maintains clear cable access, and enhances IP protection. Built robustly for long service, it supports compliance with IEC safety requirements and delivers a neat, professional finish in distribution boards.
    EAN
    3250613360672
    Packaging
    1 Piece
    • Modular load switch breakers
    • Accessories Load break switches
    • See more

    Terminal shrouds for HA964N 3‑pole insulation protection HZ094

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal shrouds for HA964N 3‑pole insulation protection

    HZ094

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZ094
    PDF
    RoHS report HZ094
    PDF

    Downloads

    • Image HZ094  | Hager Africa

      Product Image HZ094

    • Product datasheet

      Image Hager Product data sheet HZ094  | Hager Africa

      Hager Product data sheet HZ094

      Terminal cover for HA964N

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      261,95 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZI413 - Miniature circuit breaker 2P 16A Curve B 6/10kA 2 Modules 400V AC
      HZI413
      Voltage sensor kit HICxxxG/E 630A
    • 2
      HZI412 - Voltage sensor kit HICxxxG/E 400A
      HZI412
      Voltage sensor kit HICxxxG/E 400A
    • 3
      HZI410 - Voltage sensor kit HICxxx 125/160/200A
      HZI410
      Voltage sensor kit HICxxx 125/160/200A
    • 4
      HZF202 - Terminal shrouds 4P for FCS 160A switch-disconnector
      HZF202
      Terminal shrouds 3P FCS 160A
    • 5
      HZI411 - Voltage sensor kit HICxxxG/E 250A
      HZI411
      Voltage sensor kit HICxxxG/E 250A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group