The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Load break switches
    • HA404
    EAN
    3250613114046
    Packaging
    1 Piece
    • Modular load switch breakers
    • Load break switches
    • See more

    Load break switch with visible breaking 4P 80A HA404

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch with visible breaking 4P 80A

    HA404

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary contact block 2 products available
    • Door coup­ling handle for switchgear 2 products available

    Complete your system

    • Auxil­iary contact block
    • Door coup­ling handle for switchgear
    • HZ022

      Auxiliary contact 1C+1O ha100/160

      0.00 €  / *
    • HZ021

      Auxiliary contact 1C+1O ha40/80

      0.00 €  / *
    • HZC001

      Black handle FCS- LBS 20-250A

      0.00 €  / *
    • HZC014

      Grey handle LBS 100-160A

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      80 A
    • Accept­able current rating AC21
      80 A
    • Accept­able current rating AC21 category A
      80 A
    • Accept­able current rating AC21 category B
      80 A
    • Accept­able current rating AC22 category A
      80 A
    • Accept­able current rating AC22 category B
      80 A
    • Accept­able current rating AC23 category A
      63 A
    • Accept­able current rating AC23 category B
      63 A
    • Rated short-­time with­stand current Icw 1s IEC 60947
      2.50 kA
    • Rated short-­time with­stand current Icw IEC 60947
      2.50 kA
    Connec­tion
    • Cross-sec­tion rigid conductor
      50 mm² max.
    • Cross-sec­tion flex­ible conductor
      50 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Power
    • Power loss per pole at In
      2 W
    • Total power loss under IN
      6.10 W
    • Rated oper­a­tional power under 400 V AC AC1
      52000 W
    • Rated oper­a­tional power under 400 V AC AC23
      28000 W
    Equip­ment
    • Motor drive optional
      No
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Archi­tec­ture
    • Type of pole
      4P
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Short rotary handle
    Frequency
    • Frequency
      50 - 50 Hz
    Func­tions
    • Is reversing switch
      No
    • Version as emer­gency stop install­a­tion
      No
    • Version as main switch
      Yes
    • Version as main­ten­ance/ser­vice switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch discon­nector compact
      Yes
    Capa­city
    • Number of modules
      6
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6.6 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      86.5 mm
    • Width
      108 mm
    • Depth
      90 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Load break switch 4P 630A (English)
    PDF
    369,67 kB
    REACH declaration HA404
    PDF
    RoHS report HA404
    PDF

    Downloads

    • Image HA404  | Hager Africa

      Product Image HA404

    • Product datasheet

      Image Hager Product data sheet HA404  | Hager Africa

      Hager Product data sheet HA404

      Load break switch with visible breaking 4P 80A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      611,04 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA457 - Load break switch 4P 400A
      HA457
      Load break switch 4P 400A
    • 2
      HAB403 - Load break switch 4P 32A
      HAB403
      Load break switch 4P 32A
    • 3
      HA351 - Load break switch 3P 125A
      HA351
      Load break switch 3P 125A
    • 4
      HA357 - Load break switch 3P 400A
      HA357
      Load break switch 3P 400A
    • 5
      HAB402 - Load break switch 4P 20A
      HAB402
      Load break switch 4P 20A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group