The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Work­place solu­tions
    • Accessories for work­place solu­tions
    • G4721
    EAN
    4012740880688
    Packaging
    1 Piece
    • Accessories for work­place solu­tions

    Connection 1000mm, Schuko-angle-plug/socket G4721

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Connection 1000mm, Schuko-angle-plug/socket

    G4721

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of poles
      3
    Voltage
    • Max. oper­ating voltage
      250 V
    • Nominal voltage
      230 - 230 V
    • Rated surge voltage
      4 kV
    Elec­tric current
    • Rated current IN
      16 A
    Cable
    • Cable diameter
      11 mm
    • Cable permanent temper­ature resistant to
      70 °C
    Connec­tion
    • Conductor cross-sec­tion
      1.50 - 1.50 mm²
    • Connect­or/plug type
      Wago Winsta
    Connectivity
    • Number of wires
      3
    Cover, door
    • Inter­lock­able
      No
    Equip­ment
    • Mech­an­ical coding
      Yes
    • Type cable side 1
      Jack
    • Type cable side 2
      Jack
    • Type of cable
      Device connec­tion cable
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    Mater­ials
    • Colour
      Black
    • Colour contact insert
      Black
    Power
    • Fire load
      0.95 kWh
    Resist­ance
    • Continuity resistor
      1 mΩ

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration G4721
    PDF
    RoHS report G4721
    PDF

    Downloads

    • Image G4721  | Hager Africa

      Product Image G4721

    • Product datasheet

      Image Hager Product data sheet G4721  | Hager Africa

      Hager Product data sheet G4721

      Connection 1000mm, Schuko-angle-plug/socket

      PDF
    More documentation

    Discover more of this product range

      4
    • 1
      G4751 - Connection 4000mm, Schuko-angle-plug/socket
      G4751
      Connection 4000mm, Schuko-angle-plug/socket
    • 2
      G4731 - Connection 2000mm, Schuko-angle-plug/socket
      G4731
      Connection 2000mm, Schuko-angle-plug/socket
    • 3
      G4741 - Connection 3000mm, Schuko-angle-plug/socket
      G4741
      Connection 3000mm, Schuko-angle-plug/socket
    • 4
      G4761 - KNX radio motion detector 2.2 m quicklink SS matt 90-180° 5-1000 lx
      G4761
      Connection 5000mm, Schuko-angle-plug/socket

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group