The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Distri­bu­tion cabinet up to 4000 A
  • quadro evo enclos­ures and accessories
  • FZ408M
  • Distri­bu­tion systems

Cable entry plate,univers, metrical precuts for cable glands FZ408M

EAN
3250612765539
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cable entry plate,univers, metrical precuts for cable glands

FZ408M

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 12 products available

Referenced by

  • FN024EW

    Top & bottom, quadro evo, 1000x400 mm

    0.00 €  / *
  • FN032EW

    Top & bottom, quadro evo, 1000x600 mm

    0.00 €  / *
  • FN037EW

    Top & bottom, quadro evo, 1000x800 mm

    0.00 €  / *
  • FN018EW

    Top & bottom, quadro evo, 450x400 mm

    0.00 €  / *
  • FN020EW

    Top & bottom, quadro evo, 450x600 mm

    0.00 €  / *
  • FN022EW

    Top & bottom, quadro evo, 450x800 mm

    0.00 €  / *
  • FN021EW

    Top & bottom, quadro evo, 700x400 mm

    0.00 €  / *
  • FN029EW

    Top & bottom, quadro evo, 700x600 mm

    0.00 €  / *
  • FN013EW

    Top & bottom, quadro evo, 700x800 mm

    0.00 €  / *
  • FN023EW

    Top & bottom, quadro evo, 900x400 mm

    0.00 €  / *
  • FN031EW

    Top & bottom, quadro evo, 900x600 mm

    0.00 €  / *
  • FN017EW

    Top & bottom, quadro evo, 900x800 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    15 mm
  • Width
    235 mm
  • Depth
    125 mm
Archi­tec­ture
  • Has pre stamping
    Yes
Equip­ment
  • Gland plate category
    Blind
  • Seal­able
    No
Mater­ials
  • Material
    Plastic
  • Treat­ment
    Untreated

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

PEP document en-GB 2026-01-28
PDF
242,30 kB
Hager REACH declaration FZ408M
PDF
Hager RoHS report FZ408M
PDF

Downloads

  • Image FZ408M  | Hager Africa

    Product Image FZ408M

  • Product datasheet

    Image Hager Product data sheet FZ408M  | Hager Africa

    Hager Product data sheet FZ408M

    Cable entry plate,univers, metrical precuts for cable glands

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2023-09-26

    PDF
    360,17 kB
    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2023-09-26

    PDF
    348,14 kB
    Image Declaration of conformity International 2024-02-15  | Hager Africa

    Declaration of conformity International 2024-02-15

    PDF
    393,09 kB
    Image Declaration of conformity International 2024-02-15  | Hager Africa

    Declaration of conformity International 2024-02-15

    PDF
    380,56 kB
    Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

    Declaration of conformity en-GB 2024-09-17

    PDF
    399,41 kB
    Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

    Declaration of conformity en-GB 2024-09-17

    PDF
    394,42 kB
More documentation

Discover more of this product range

    5
  • 1
    FZ537 - Rotary and sealing handle lock, Univers
    FZ537
    Rotary and sealing handle lock, Univers
  • 2
    FN887E - Perforated bracket, Venezia, 50x700 mm
    FN887E
    Perforated bracket, Venezia, 50x700 mm
  • 3
    FL236Z - Fan filter, quadro.system, 67 W 325x325 mm
    FL236Z
    Fan filter, quadro.system, 67 W 325x325 mm
  • 4
    FL234Z - Fan filter, quadro.system, 32 W 250x250 mm
    FL234Z
    Fan filter, quadro.system, 32 W 250x250 mm
  • 5
    FL230Z - Fan filter, quadro.system, 20 W 150x150 mm
    FL230Z
    Fan filter, quadro.system, 20 W 150x150 mm

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group