The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • FZ104N
    EAN
    3250612777044
    VPE
    1 piece

    Door, univers, right, transparent, for enclosure H:650xW:550mm FZ104N

    Phase out product: please contact your electrical wholesaler for availability

    catalog.product_page.follow_up.title

    FZ006N

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Door, univers, right, transparent, for enclosure H:650xW:550mm

    FZ104N

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations

    product.page.accessories.title

    product.page.accessories.associated-products

    • Lock system 7 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Lock system
    • FZ451N

      Lock, univers, square 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ449N

      Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ821N

      Lock, univers, square 8mm with seal cover, for enclosure IP44, with 1 key

      €0.00  / *
    • FZ823N

      Lock, univers, plastic slot with seal cover for enclosure IP44

      €0.00  / *
    • FZ824N

      Lock, univers, cylinder Nr.1242E with seal cover and 2 keys

      €0.00  / *
    • FZ226

      Sealing cap, univers, for Door of IP44/54 enclosures

      €0.00  / *

    product.page.accessories.referenced_by.title

    • FWB42GS

      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 650x550x161mm, QC

      €0.00  / *
    • FWB43GS

      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 650x800x161mm, QC

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      619 mm
    • Width
      519 mm
    • Depth
      12 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    • Number of cabinet doors
      1
    • Cabinet door type
      Partial door
    • Type of handle
      Hinged pattern handle
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Right
    Safety
    • Ingress Protec­tion (IP) class
      IP44
    • Locking type
      Bar lock
    Equip­ment
    • Number of section in width
      2
    • Number of keys
      1

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ104N
    PDF
    RoHS report FZ104N
    PDF

    Downloads

    • Image FZ104N  | Hager UK

      Product Image FZ104N

    • GeneratedProductDatasheet

      Image Hager Product data sheet FZ104N  | Hager UK

      Hager Product data sheet FZ104N

      Door, univers, right, transparent, for enclosure H:650xW:550mm

      PDF
    • ProductManuals

      Image 6LE007924C_EN  | Hager UK


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      532,42 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group