FW flush encl. 3x7-rows, empty, IP30, classII, niche 1107x815x115mm FWU73D
Phase out product: please contact your electrical wholesaler for availability
Similar products :
Complete your system
Optional accessories
-
Separation plate for meter/distribution boards 1 products available -
Built-in field for telecommunications 8 products available -
Rail terminal bar 3 products available -
Lock system 7 products available -
Cover for installation duct 1 products available -
DIN rail 2 products available
Complete your system
Technical properties
Dimensions
-
Height1153 mm
-
Width853 mm
-
Depth125 mm
-
Thickness of sidewall1 mm
Safety
-
Ingress Protection (IP) classIP30
-
Protection classIsolation class II
-
Locking typeWithout lock
-
Impact resistance IKIK09
Equipment
-
Number of section in width3
-
Number of flange plate openings6
-
Number of rows0
Installation, mounting
-
Mounting onFlush mounting, Hollow wall
-
Suitable for outdoor usageNo
Materials
-
ColourPure white
-
RAL code9010
-
TreatmentPowder coated
-
MaterialSteel
Cover, door
-
Number of cabinet doors2
-
Door/cover is transparentNo
-
Cabinet door typeDouble door, asymmetric
Electric current
-
Rated current IN125 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet FWU73D
FW flush encl. 3x7-rows, empty, IP30, classII, niche 1107x815x115mm
PDF -
Handbook
Handbook en-GB 2023-04-11
Flush boards and accessories (EN)
PDF5,83 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-09
PDF1,44 MB
Declaration
Declaration of conformity International 2023-05-12
PDF332,34 kB
Declaration of conformity en-GB 2026-07-22
PDF1,07 MB
Declaration of conformity en-GB 2026-07-22
PDF532,42 kB
Declaration of conformity en-GB 2026-07-22
PDF951,28 kB
More documentation