FW flush encl. 2x6-rows, empty, IP30, classII, niche 957x565x115mm FWU62D
EAN
3250610660355
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Built-in field for telecommunications 7 products available -
Cover for installation duct 2 products available -
Separation plate for meter/distribution boards 2 products available -
Panel for distribution board 1 products available -
DIN rail 5 products available -
Rail terminal bar 4 products available
Complete your system
Technical properties
Dimensions
-
Height1003 mm
-
Width603 mm
-
Depth125 mm
-
Thickness of sidewall1 mm
Safety
-
Ingress Protection (IP) classIP30
-
Protection classIsolation class II
-
Locking typeWithout lock
-
Impact resistance IKIK09
Equipment
-
Number of section in width2
-
Number of flange plate openings4
-
Number of rows6
Installation, mounting
-
Mounting onFlush mounting, Hollow wall
-
Suitable for outdoor usageNo
Materials
-
ColourPure white
-
RAL code9010
-
TreatmentPowder coated
-
MaterialSteel
Cover, door
-
Number of cabinet doors1
-
Door/cover is transparentNo
Electric current
-
Rated current125 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Handbook
Handbook en-GB 2023-04-11
PDF5,83 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-05-12
PDF332,34 kB
Declaration
Declaration of conformity International 2022-08-29
PDF143,25 kB
Declaration
Declaration of conformity International 2022-03-09
PDF1,44 MB
Declaration
Declaration of conformity International 2021-01-08
PDF289,50 kB
More documentation