The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro5 monobloc enclos­ures and cabinets
    • FM569
    The Hager Quadro5 glazed door H2010 x W900 mm is a single transparent, lockable door for secure, visible access to enclosures. IP55 sealing shields against dust and water jets. A 3-side 7 mm lock with one key deters unauthorized access. Slim 54 mm depth and powder-coated RAL 9010 pure white finish ensure durability and clean aesthetics. Ideal for industrial and commercial panels requiring monitoring without opening.
    EAN
    3250612635696
    Packaging
    1 Piece
    • quadro5 monobloc enclos­ures and cabinets

    Gamma spare door 13M enclosure Pure White RAL9010 IP40 snap-on lock reversible FM569

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gamma spare door 13M enclosure Pure White RAL9010 IP40 snap-on lock reversible

    FM569

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Key for enclos­ures/cab­inets 1 products available
    • Insert for lock system 2 products available
    • Lock system 1 products available

    Compatible products

    • Referenced by 2 products available

    Complete your system

    • Key for enclos­ures/cab­inets
    • Insert for lock system
    • Lock system
    • FZ850

      Key lock insert, Orion.Plus

      €0.00  / *
    • FZ517

      Key lock insert, Quadro5, 6 mm

      €0.00  / *
    • FZ515

      Key lock insert, Quadro5, 8 mm

      €0.00  / *
    • FL78Z

      Padlockable swinghandle w/o inserts, Quadro.Plus

      €0.00  / *

    Referenced by

    • FM309

      Floor standing steel enclosure, Quadro5, 2010x900x260 mm

      €0.00  / *
    • FM319

      Floor standing steel enclosure, Quadro5, 2010x900x400 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      2010 mm
    • Width
      900 mm
    • Depth
      54 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    • Number of cabinet doors
      1
    • Cabinet door type
      Lock door
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Treat­ment
      Powder coated
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Locking type
      3-Side 7 mm
    Equip­ment
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Floor standing steel enclosure, Quadro5, 2010x400x260mm (english)
    PDF
    3,54 MB
    REACH declaration FM569
    PDF
    RoHS report FM569
    PDF

    Downloads

    • Image FM569  | Hager Africa

      Product Image FM569

    • Product datasheet

      Image Hager Product data sheet FM569  | Hager Africa

      Hager Product data sheet FM569

      Glazed door, Quadro5, H2010 W900 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      275,65 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      284,72 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      306,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      614,22 kB
      Image EU-Konformitätserklärung ZAS132DFM2  | Hager Africa

      EU-Konformitätserklärung ZAS132DFM2

      Declaration of conformity International 2022-10-25

      PDF
      318,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UT88B - Copper corner connection, quadro.system, 50x5 mm
      UT88B
      Copper corner connection, quadro.system, 50x5 mm
    • 2
      UT87A - Insulated copper busbar 800A 40x6 2000mm laminated quadro.system
      UT87A
      Perforated copper rail, quadro.system, 25x5 L400 mm
    • 3
      UT87F - Perforated copper rail, quadro.system, 50x5 L400 mm
      UT87F
      Perforated copper rail, quadro.system, 50x5 L400 mm
    • 4
      UT87G - Perforated copper rail, quadro.system, 50x5 L700 mm
      UT87G
      Perforated copper rail, quadro.system, 50x5 L700 mm
    • 5
      UC922E - Perforated flat copper busbar 900A M10 80x5 L1750 quadro.system
      UC922E
      Perforated copper rail, quadro.system, M10 60x10 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group