The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro4 modular enclos­ures and cabinets
    • FC419
    EAN
    3250612534197
    Packaging
    1 Piece
    • quadro4 modular enclos­ures and cabinets

    Top and bottom panel, Quadro4, W370 mm IP43 RAL9010 FC419

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Top and bottom panel, Quadro4, W370 mm IP43 RAL9010

    FC419

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      255 mm
    • Width
      125 mm
    • Depth
      90 mm
    Archi­tec­ture
    • Has pre stamping
      No
    Mater­ials
    • Treat­ment
      Varnished
    • RAL code
      9010
    • Colour
      White

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-10-31
    PDF
    449,71 kB
    REACH declaration FC419
    PDF
    RoHS report FC419
    PDF

    Downloads

    • Image FC419  | Hager Africa

      Product Image FC419

    • Product datasheet

      Image Hager Product data sheet FC419  | Hager Africa

      Hager Product data sheet FC419

      Top and bottom panel, Quadro4, W370 mm IP43 RAL9010

      PDF
    • Instruction manual

      Image Instruction manual fr-FR, en-GB, de-DE, el-GR 2023-11-09  | Hager Africa

      Instruction manual fr-FR, en-GB, de-DE, el-GR 2023-11-09

      PDF
      2,03 MB
      Image Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09  | Hager Africa

      Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09

      PDF
      4,37 MB
      Image Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09  | Hager Africa

      Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09

      PDF
      6,24 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      387,46 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      395,23 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      300,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      310,01 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-10

      PDF
      707,52 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      651,83 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      476,89 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KS72C - Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm
      KS72C
      Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
    • 2
      UM30A2 - Busbar,universN,30x5x880mm,for 2x UE31D1
      UM30A2
      Busbar, universN, 30x5x880mm, for 2x UE31D1
    • 3
      UM30A1 - Busbar,universN,30x5x430mm,for UE31D1
      UM30A1
      Busbar, universN, 30x5x430mm, for UE31D1
    • 4
      UM30A3 - Busbar,universN,30x5x280mm,for UE21D4
      UM30A3
      Busbar, universN, 30x5x280mm, for UE21D4
    • 5
      UC992 - Plinth Connection Kit Quadro.Plus Steel, Insulation Class I, 80x105x60 mm
      UC992
      Spacer, quadro.system, M6 L80 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group