The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro4 modular enclos­ures and cabinets
    • FC333
    The Hager Quadro4 Plain Door H900 W620 mm provides a robust, secure front for Quadro4 enclosures. Made of varnished steel in pure white RAL9010, it offers IP43 protection and Class I insulation. The single lockable door with quarter-turn lock comes with 1 key for controlled access. 900x620x56 mm, 2-section width, opaque design suits indoor distribution boards, ensuring durability and a clean finish.
    EAN
    3250612533336
    Packaging
    1 Piece
    • quadro4 modular enclos­ures and cabinets

    Plain lock door Quadro4 H1050xW620 IP43 RAL9010 Steel Varnished FC333

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plain lock door Quadro4 H1050xW620 IP43 RAL9010 Steel Varnished

    FC333

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 3 products available
    • Docu­ment holder 1 products available

    Compatible products

    • Referenced by 2 products available

    Complete your system

    • Lock system
    • Docu­ment holder
    • FZ597

      Door lock N° 1242E, for Univers IP43, FW2, Q4/5, with 2 keys

      €0.00  / *
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ449N

      Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *

    Referenced by

    • FC214

      Back plate, Quadro4, H1050 W620 mm

      €0.00  / *
    • FC213

      Back plate, Quadro4, H900 W620 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      900 mm
    • Width
      620 mm
    • Depth
      56 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Cabinet door type
      Lock door
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Varnished
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Ingress Protec­tion (IP) class
      IP43
    • Locking type
      Quarter turn lock
    Equip­ment
    • Number of section in width
      2
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-10-31
    PDF
    449,71 kB
    REACH declaration FC333
    PDF
    RoHS report FC333
    PDF

    Downloads

    • Image FC333  | Hager Africa

      Product Image FC333

    • Product datasheet

      Image Hager Product data sheet FC333  | Hager Africa

      Hager Product data sheet FC333

      Plain door, Quadro4, H900 W620 mm

      PDF
    • Instruction manual

      Image Instruction manual fr-FR, en-GB, de-DE, el-GR 2023-11-09  | Hager Africa

      Instruction manual fr-FR, en-GB, de-DE, el-GR 2023-11-09

      PDF
      2,03 MB
      Image Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09  | Hager Africa

      Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09

      PDF
      4,37 MB
      Image Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09  | Hager Africa

      Instruction manual fr-FR, es-ES, pt-PT, el-GR 2023-11-09

      PDF
      6,24 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-10

      PDF
      707,52 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KS72C - Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm
      KS72C
      Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
    • 2
      UT87A - Insulated copper busbar 800A 40x6 2000mm laminated quadro.system
      UT87A
      Perforated copper rail, quadro.system, 25x5 L400 mm
    • 3
      A09800 - Minicontactor 7A AC-3 coil 48V 50/60Hz
      A09800
      SYMMETRICAL DIN RAIL 10MM 2M
    • 4
      A08800 - Earth plate for straight terminal extension P160, 3-pole
      A08800
      SYMMETRICAL DIN RAIL 2M
    • 5
      UC233EM - Mounting plain front dished plate quadro.system 600x800 Steel RAL9010 IP30
      UC233EM
      3x 92x92 hole kit, quadro.sys. 600x200 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group