The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Power contactor
    • Accessories for power contactor
    • EWA105
    The Hager mechanical interlock prevents simultaneous operation of paired devices (e.g., contactors or changeover assemblies), enhancing safety by avoiding backfeed and cross-connection. It features a robust positive linkage, quick clip-on mounting, and compatibility with Hager modular apparatus. Ideal for motor reversing, generator/mains transfer, and maintenance lockout to ensure reliable, compliant isolation.
    EAN
    3250612235773
    Packaging
    1 Piece
    • Accessories for power contactor

    Auxiliary contact 1NO+3NC (1a3b) EWA105

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliary contact 1NO+3NC (1a3b)

    EWA105

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EWA105
    PDF
    RoHS report EWA105
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet EWA105  | Hager Africa

      Hager Product data sheet EWA105

      Mechanical interlock

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      286,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EWA106 - Mechanical interlock (for DC contactor)
      EWA106
      Mechanical interlock (for DC contactor)
    • 2
      EWA001 - Humfree Contactor 25A 2NO 12V DC coil 230V AC load 1 Module
      EWA001
      Auxiliairy contact 1a1b (1N0+1NC)
    • 3
      EWA007 - Auxiliary contact 3NO+1NC (3A1B)
      EWA007
      Auxiliairy contact 2a2b (2NO+2NC)
    • 4
      EWA002 - Auxiliary contact 2NO+2NC (2a2b)
      EWA002
      Auxiliairy contact 2a (2NO)
    • 5
      EWA005 - Auxiliairy contact 4b (4NC)
      EWA005
      Auxiliairy contact 4b (4NC)

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group