The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Power contactor
    • Accessories for power contactor
    • EWA002
    The Hager Auxiliary contact 2a (2NO) provides two normally open auxiliary signals for status indication and control of compatible protection or switching devices. Ideal for remote monitoring, interlocking, and automation, it offers reliable make contacts, quick clip-on installation, and compact design to save space in panels while enhancing diagnostics and system safety.
    EAN
    3250612233274
    Packaging
    1 Piece
    • Accessories for power contactor

    Auxiliary contact 2NO+2NC (2a2b) EWA002

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliary contact 2NO+2NC (2a2b)

    EWA002

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Type of contacts
      2NO

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration EWA002
    PDF
    RoHS report EWA002
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet EWA002  | Hager Africa

      Hager Product data sheet EWA002

      Auxiliairy contact 2a (2NO)

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      286,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EWA106 - Mechanical interlock (for DC contactor)
      EWA106
      Mechanical interlock (for DC contactor)
    • 2
      EWA001 - Humfree Contactor 25A 2NO 12V DC coil 230V AC load 1 Module
      EWA001
      Auxiliairy contact 1a1b (1N0+1NC)
    • 3
      EWA007 - Auxiliary contact 3NO+1NC (3A1B)
      EWA007
      Auxiliairy contact 2a2b (2NO+2NC)
    • 4
      EWA005 - Auxiliairy contact 4b (4NC)
      EWA005
      Auxiliairy contact 4b (4NC)
    • 5
      EWA105 - Auxiliary contact 1NO+3NC (1a3b)
      EWA105
      Mechanical interlock

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group