The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Power contactor
    • Accessories for power contactor
    • EWA106
    EAN
    3250612235803
    Packaging
    1 Piece
    • Accessories for power contactor

    Mechanical interlock (for DC contactor) EWA106

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mechanical interlock (for DC contactor)

    EWA106

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EWA106
    PDF
    RoHS report EWA106
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet EWA106  | Hager Africa

      Hager Product data sheet EWA106

      Mechanical interlock (for DC contactor)

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      286,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EWA001 - Humfree Contactor 25A 2NO 12V DC coil 230V AC load 1 Module
      EWA001
      Auxiliairy contact 1a1b (1N0+1NC)
    • 2
      EWA007 - Auxiliary contact 3NO+1NC (3A1B)
      EWA007
      Auxiliairy contact 2a2b (2NO+2NC)
    • 3
      EWA002 - Auxiliary contact 2NO+2NC (2a2b)
      EWA002
      Auxiliairy contact 2a (2NO)
    • 4
      EWA006 - USB & 3.5 mm Audio Socket 20-20000 Hz IP20 Interstellar Grey
      EWA006
      Auxiliairy contact 3a1b (3NO+NC)
    • 5
      EWA105 - Auxiliary contact 1NO+3NC (1a3b)
      EWA105
      Mechanical interlock

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group