The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • EPN501
    EAN
    3250612369638
    Packaging
    1 Piece

    Latching relay 1NO 48V EPN501

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    EPN526

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Latching relay 1NO 48V

    EPN501

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary device for distri­bu­tion board devices 4 products available

    Complete your system

    • Auxil­iary device for distri­bu­tion board devices
    • EPN053

      Auxiliary for control by maintened contact

      €0.00  / *
    • EPN052

      Auxiliary for multi leveled centralised control

      €0.00  / *
    • EPN051

      Auxiliary contact 1NC+1NO

      €0.00  / *
    • EPN050

      Auxiliary contact for centralised control

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    • Quies­cent current
      6 mA
    • Accept­able current rating AC1
      16 A
    Capa­city
    • Number of modules
      1
    Connec­tion
    • Type of contacts
      1NO
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    • Number of contacts
      1
    Voltage
    • Command voltage AC
      48 - 48 V
    • Command voltage DC
      24 - 24 V
    • Command voltage 2
      24 - 24 V
    • Command voltage 1
      48 - 48 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      250 - 250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Power
    • Power dissip­a­tion at IN
      1.20 W
    • Inrush power absorbed
      25 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      63 mm
    Lighting
    • Max. load fluor­es­cent lamp
      800 VA
    • Max. load fluor­es­cent lamp parallel compensated
      900 VA
    Equip­ment
    • Number of NO contacts
      1
    • Number of NC contacts
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EPN501
    PDF
    RoHS report EPN501
    PDF

    Downloads

    • Image EPN501  | Hager Africa

      Product Image EPN501

    • Product datasheet

      Image Hager Product data sheet EPN501  | Hager Africa

      Hager Product data sheet EPN501

      Latching relay 1NO 48V

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      268,69 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group