Hager Agardio MID 3‑phase kWh meter, direct 125A, 6M, delivers certified Class B billing for purchase/supply. Direct 3P+N connection up to 125A removes CTs for faster DIN‑rail installation. Modbus RS‑485 (RJ45) enables integration and multi‑tariff (T1-T8) management; optical pulse output included. Wide 92-480 V, 45-65 Hz ranges, IP20, −25…55 °C, with low consumption (0.6 W/2 VA). Ideal for energy monitoring and billing.
EAN
3250612231270
Packaging
1 Piece
3-Phase kWh Meter 80A Direct MID Modbus RS-485 4M DIN 3P+N ECA310D
Complete your system
Optional accessories
-
Accessories/spare parts for bus system 7 products available -
Accessories/spare parts for surge protection data networks/MCR-technology 1 products available
Compatible products
-
Referenced by 1 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Bus systemMODBUS
-
Type of pole3P+N
Electric current
-
Rated current IN125 A
-
Maximum measuring circuit current125 A
Capacity
-
Number of modules6
Connectivity
-
Type of connectionDirect connection
-
Connectivity typeModBus RS-485 3 wires
Dimensions
-
Height92 mm
-
Width107 mm
-
Depth60 mm
Equipment
-
Type of pulse generatorOptical
Compatibility
-
Suitable forPurchase/supply
Connection
-
Cross-section of metering input0 - 50 mm²
-
Cross-section of metering output0 - 50 mm²
-
Connector/plug type Bus systemRJ45
Installation, mounting
-
Nominal tightening torque5 - 5 Nm
-
Mounting onDIN rail
Mechanical features
-
Nominal tightening torque digital terminal0.50 - 0.50 Nm
Measurement
-
Measuring systemDirect measurement
-
Type of measuring instrumentElectronic
-
Current measurement range0.25 - 125.0 A
-
Measurement range voltage Ph-N92 - 276 V
-
Measurement range voltage Ph-Ph160 - 480 V
-
Frequency measuring range45 - 65 Hz
Functions
-
Accuracy classB
-
Tariff typeT1...T2 (230V AC)/T1...T8 Modbus
-
Is calibratedYes
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-25 - 55 °C
-
Storage/transport temperature-25 - 70 °C
Power
-
Power consumption (VA)2 VA
-
Power dissipation at IN0.60 W
Frequency
-
Frequency50 - 50 Hz
Data act compliance
-
Is generating dataYes
-
Data typesAlarms, Basic information, Device energy management, Electrical measurement, Detailed electrical measurement
-
Data formatsMODBUS (RTU)
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceYes
Downloads
-
Product datasheet
Hager Product data sheet ECA310D
3 Phase kWhmeter direct 125A 6M AGARDIO MID
PDF -
Instruction manual
Instruction manual International 2024-02-21
PDF311,47 kB -
Product attachment
Modbus table Summary V1 14
Product attachment International 2022-10-04
PDF836,11 kB -
Manual
Installer leaflet ECA310D
Manual de-DE, en-GB 2024-01-29
PDF2,78 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2024-04-15
PDF461,68 kB
More documentation