The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Ceiling connec­tion columns - standard - DA
    • DBS452700ELN
    The Hager pressure-fit installation column, single-sided and Clip45 compatible, delivers power/data to open spaces with quick mounting between 2.7-3.0 m. Compact 65×65 mm anodized aluminium profile with 300 mm height adjustment. A 2500 mm² inner cross-section and top cable entry ease wiring. One 45 mm lid for devices. Suitable for ceiling and floor mounting, providing robust, tidy, space-saving distribution.
    EAN
    4012740857093
    Packaging
    2
    • Ceiling connec­tion columns - standard - DA

    Table built-in outlet 3x sockets + 1x RJ45 Cat6, 3m lead, Ø102mm, Alu, IP20 DBS452700ELN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Table built-in outlet 3x sockets + 1x RJ45 Cat6, 3m lead, Ø102mm, Alu, IP20

    DBS452700ELN

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Depth
      65 mm
    • Width
      65 mm
    • Install­a­tion height
      2.7 - 3.0 m
    • Height adjust­ment
      300 mm
    • Inner cross-sec­tion
      2500 - 2500 mm²
    • Pole shape
      Rect­an­gular
    • Lid width
      45 mm
    Cover, door
    • Number of mount­able lids
      1
    Equip­ment
    • Adjustable
      Yes
    • Is port­able
      No
    Cable
    • Cable entry posi­tion
      Top
    Install­a­tion, mounting
    • Ceiling mounting possible
      Yes
    • Suit­able for ground mounting
      Yes
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    • Colour
      Aluminium
    Config­ur­a­tion
    • Number of sides for install­a­tion
      Single side

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)
    PDF
    392,46 kB
    REACH declaration DBS452700ELN
    PDF
    RoHS report DBS452700ELN
    PDF

    Downloads

    • Image DBS452700ELN  | Hager Africa

      Product Image DBS452700ELN

    • Product datasheet

      Image Hager Product data sheet DBS452700ELN  | Hager Africa

      Hager Product data sheet DBS452700ELN

      Installation column pressure fit, single sided, height 2.7-3m, Clip45, anodized

      PDF
    • Instruction manual

      Image Instruction manual International 2020-01-01  | Hager Africa

      Instruction manual International 2020-01-01

      PDF
      1,72 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      289,67 kB
      Image EC declaration of conformity DA_DB_DE  | Hager Africa

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      DAF8020009016 - Back plate gamma 13M 1 row Rear panel Pure white 250x250 mm
      DAF8020009016
      DA200 with hose 2000mm traffic white
    • 2
      DAS24530009016 - LFC Trunking 10x15 mm 2.1 m adhesive tape PVC Traffic white RAL9016
      DAS24530009016
      DA200 double pressure fitting 3 - 3, 3 m traffic white
    • 3
      DAC809011 - rosette, graphite black
      DAC809011
      rosette, graphite black
    • 4
      DAFF220007035 - KNX radio motion detector quicklink 1.1 m, K.5 stainless steel matt, 5-1000 lx
      DAFF220007035
      Baseplate RS double, light grey
    • 5
      DAC2459016 - Hager miniature circuit breaker 1P 63A 6kA Curve C 1 Module 230-400V AC
      DAC2459016
      rosette traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group