The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Ceiling connec­tion columns - standard - DA
    • DAS4533009016
    The Hager Versipole F 3.30-3.60 m in traffic white is an adjustable aluminum service pole for single-sided power/data distribution from ceiling or floor. Rectangular 66×66 mm with 1200 mm² inner cross-section and 45 mm lid, top cable entry, varnished RAL9016 finish. Height adjustable by 300 mm, ceiling and ground mountable for clean, space-saving wiring in offices and retail.
    EAN
    4012740015950
    VPE
    1 piece
    • Ceiling connec­tion columns - standard - DA

    Versipole F service pole adjustable 3.0-3.3 m top entry RAL9016 DAS4533009016

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Versipole F service pole adjustable 3.0-3.3 m top entry RAL9016

    DAS4533009016

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Parti­tion for install­a­tion duct 1 product.page.accessories.products-available
    • Trans­ition adapter for domestic switching devices 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Parti­tion for install­a­tion duct
    • Trans­ition adapter for domestic switching devices
    • M2024

      Divider H: 40 mm

      €0.00  / *
    • L4770

      Frame for vertical mounting 45x45

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Depth
      66 mm
    • Width
      66 mm
    • Install­a­tion height
      3.3 - 3.6 m
    • Height adjust­ment
      300 mm
    • Inner cross-sec­tion
      1200 - 1200 mm²
    • Pole shape
      Rect­an­gular
    • Lid width
      45 mm
    Cover, door
    • Number of mount­able lids
      1
    Equip­ment
    • Adjustable
      Yes
    • Is port­able
      No
    Cable
    • Cable entry posi­tion
      Top
    Install­a­tion, mounting
    • Ceiling mounting possible
      Yes
    • Suit­able for ground mounting
      Yes
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Varnished
    • Colour
      Traffic white
    • RAL code
      9016
    Config­ur­a­tion
    • Number of sides for install­a­tion
      Single side

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)
    PDF
    392,46 kB
    REACH declaration DAS4533009016
    PDF
    RoHS report DAS4533009016
    PDF

    Downloads

    • Image DAS4533009016  | Hager UK

      Product Image DAS4533009016

    • GeneratedProductDatasheet

      Image Hager Product data sheet DAS4533009016  | Hager UK

      Hager Product data sheet DAS4533009016

      versipole F 3,30-3,60m traffic white

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      298,62 kB
      Image EC declaration of conformity DA_DB_DE  | Hager UK

      EC declaration of conformity DA_DB_DE

      Declaration of conformity International 2017-11-20

      PDF
      133,23 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      DAS4530009016 - Versipole F adjustable pole 2.7-3.0 m aluminium traffic white RAL9016
      DAS4530009016
      versipole F 3-3, 30m traffic white
    • 2
      DAC2459016 - Hager miniature circuit breaker 1P 63A 6kA Curve C 1 Module 230-400V AC
      DAC2459016
      rosette traffic white
    • 3
      DAS24527009016 - Versipole F Adjustable Pole 3.3-3.6 m Aluminium Traffic White RAL9016
      DAS24527009016
      DA200 double pressure fitting 2, 70 - 3 m traffic white
    • 4
      DAFF20007035 - universZ tower upper part low level 15x20x60 mm Polyamide (PA)
      DAFF20007035
      Baseplate RS, light grey
    • 5
      DAFF20009011 - Baseplate RS, graphite black
      DAFF20009011
      Baseplate RS, graphite black

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group