The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Ceiling and floor install­a­tion columns
  • Ceiling connec­tion columns - standard - DA
  • DAS24527009016
  • Cable routing and room connec­tion systems

DA200 double pressure fitting 2,70 - 3 m traffic white DAS24527009016

EAN
4012740015868
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

DA200 double pressure fitting 2,70 - 3 m traffic white

DAS24527009016

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Parti­tion for install­a­tion duct 1 products available
  • Trans­ition adapter for domestic switching devices 1 products available

Complete your system

  • Parti­tion for install­a­tion duct
  • Trans­ition adapter for domestic switching devices
  • M2024

    Divider H: 40 mm

    0.00 €  / *
  • L4770

    Frame for vertical mounting 45x45

    0.00 €  / *

Technical properties

Dimen­sions
  • Depth
    132 mm
  • Width
    132 mm
  • Install­a­tion height
    2.7 - 3.0 m
  • Height adjust­ment
    300 mm
  • Inner cross-sec­tion
    4300 - 4300 mm²
  • Pole shape
    Rect­an­gular
  • Lid width
    45 mm
Cover, door
  • Number of mount­able lids
    2
Equip­ment
  • Adjustable
    Yes
  • Is port­able
    No
Cable
  • Cable entry posi­tion
    Top
Install­a­tion, mounting
  • Ceiling mounting possible
    Yes
  • Suit­able for ground mounting
    Yes
Mater­ials
  • Material
    Aluminium
  • Treat­ment
    Varnished
  • Colour
    Traffic white
  • RAL code
    9016
Config­ur­a­tion
  • Number of sides for install­a­tion
    Double side

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)
PDF
392,46 kB
Hager REACH declaration DAS24527009016
PDF
Hager RoHS report DAS24527009016
PDF

Downloads

  • Image DAS24527009016  | Hager Africa

    Product Image DAS24527009016

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image EC declaration of conformity DA_DB_DE  | Hager Africa

    EC declaration of conformity DA_DB_DE

    Declaration of conformity International 2017-11-20

    PDF
    133,23 kB
More documentation

Discover more of this product range

    5
  • 1
    L4770 - Frame for vertical mounting 45x45
    L4770
    Frame for vertical mounting 45x45
  • 2
    DAC459011 - rosette, graphite black
    DAC459011
    rosette, graphite black
  • 3
    DAS2452700ELN - DA200 double, pressure fitting 2,70 - 3 m, Alu naturel anodized
    DAS2452700ELN
    DA200 double, pressure fitting 2, 70 - 3 m, Alu naturel anodized
  • 4
    DAS24533009016 - DA200 double pressure fitting 3,3 - 3,6 m traffic white
    DAS24533009016
    DA200 double pressure fitting 3, 3 - 3, 6 m traffic white
  • 5
    DAC809011 - rosette, graphite black
    DAC809011
    rosette, graphite black

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group