The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Wall trunking solu­tions for commer­cial
  • BKIS system - wall-in­teg­rated sill-­type trunking duct
  • BKIS251301VERZ
  • Cable routing and room connec­tion systems

Side base 25, galvanised BKIS251301VERZ

EAN
4012740203289
Packaging
32 Meters

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Side base 25, galvanised

BKIS251301VERZ

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
BRS0802VERZ
BRS0802VERZ
Wall trunking lid to BRS width 80mm of sheet steel galvanized
Add to a list
Add to a list
BKIS130MHU
BKIS130MHU
Support universal, PA
Add to a list
Add to a list

Optional accessories

  • See more (13)
    • Coupler for wall duct system, wall-in­teg­rated 2 products available
    • T-piece for wall duct system, wall-in­teg­rated 2 products available
    • End piece for wall duct system, wall-in­teg­rated 2 products available
    • Flat angle for wall duct system, wall-in­teg­rated 2 products available
    • Internal corner for wall duct system, wall-in­teg­rated 2 products available
    • External corner for wall duct system, wall-in­teg­rated 2 products available

    Complete your system

    • Coupler for wall duct system, wall-in­teg­rated
    • T-piece for wall duct system, wall-in­teg­rated
    • End piece for wall duct system, wall-in­teg­rated
    • Flat angle for wall duct system, wall-in­teg­rated
    • Internal corner for wall duct system, wall-in­teg­rated
    • External corner for wall duct system, wall-in­teg­rated
    • Cover for internal corner wall duct
    • BKISKPE

      Coupling for BKIS 1 compartment

      0.00 €  / *
    • BKISKPD

      Coupling for BKIS 2 compartment

      0.00 €  / *
    • BKIS251308EVERZ

      T-piece f. BKIS 25, steel, galvanised

      0.00 €  / *
    • BKIS251308DVERZ

      T-piece f. BKIS 25, steel, galvanised

      0.00 €  / *
    • BKIS251306EVERZ

      Endcap f. BKIS 25, steel, galvanised

      0.00 €  / *
    • BKIS251306DVERZ

      Endcap BKIS 25, 2-c, steel, galvanised

      0.00 €  / *
    • BKIS251305EVERZ

      Flat Corner BKIS 25, steel, galvanised

      0.00 €  / *
    • BKIS251305DVERZ

      Flat C. BKIS 25, 2-c, steel, pure white

      0.00 €  / *
    • BKIS251304EVERZ

      Internal C. BKIS 25, steel, galvanised

      0.00 €  / *
    • BKIS251304DVERZ

      Internal C. BKIS 25, 2c, steel, galv.

      0.00 €  / *
    • BKIS251303EVERZ

      External C. BKIS 25, steel, galvanised

      0.00 €  / *
    • BKIS251303DVERZ

      External C. BKIS 25, 2-c, steel, galv.

      0.00 €  / *
    • BRS0802IVERZ

      Internal corner lid for wall trunking BRS lid 80mm of sheet steel galvanized

      0.00 €  / *

    Technical properties

    Compat­ib­ility
    • Suit­able for drywall thick­ness
      25 mm
    • Suit­able for one or two-line variant
      One-line, Two-line
    Dimen­sions
    • Width
      25 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised
    Equip­ment
    • With protective film
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    Hager REACH declaration BKIS251301VERZ
    PDF
    Hager RoHS report BKIS251301VERZ
    PDF

    Downloads

    • Image BKIS251301VERZ  | Hager Africa

      Product Image BKIS251301VERZ

    • Product datasheet

      Image undefined  | Hager Africa

      undefined

      PDF
    • Product certificate

      Image Allgemeines bauaufsichtliches Prüfzeugnis-BKIS  | Hager Africa

      Allgemeines bauaufsichtliches Prüfzeugnis-BKIS

      Product certificate de-DE 2024-09-11

      PDF
      1,51 MB
    More documentation

    Discover more of this product range

      5
    • 1
      BKIS121304D9016 - External C. BKIS 12,5 steel traffic white
      BKIS121304D9016
      External C. BKIS 12, 5 steel traffic white
    • 2
      BKIS251308D9016 - T-piece f. BKIS 25 steel traffic white
      BKIS251308D9016
      T-piece f. BKIS 25 steel traffic white
    • 3
      BKIS121306E9016 - Endcap f. BKIS 12,5 steel traffic white
      BKIS121306E9016
      Endcap f. BKIS 12, 5 steel traffic white
    • 4
      BRS0802I9011 - Internal corner lid for BRS lid 80mm of sheet steel in graphite black
      BRS0802I9011
      Internal corner lid for BRS lid 80mm of sheet steel in graphite black
    • 5
      BKIS121304EVERZ - Internal C.BKIS 12,5, steel, galvanised
      BKIS121304EVERZ
      Internal C.BKIS 12, 5, steel, galvanised

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connec­tion systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Ha­ger Group