The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Wall trunking solu­tions for commer­cial
  • BKIS system - wall-in­teg­rated sill-­type trunking duct
  • BKIS251308DVERZ
  • Cable routing and room connec­tion systems

T-piece f. BKIS 25, steel, galvanised BKIS251308DVERZ

EAN
4012740208222
Packaging
1 Set

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

T-piece f. BKIS 25, steel, galvanised

BKIS251308DVERZ

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • BKIS251301VERZ

    Side base 25, galvanised

    0.00 €  / *

Technical properties

Compat­ib­ility
  • Suit­able for drywall thick­ness
    25 mm
  • Suit­able for one or two-line variant
    Two-line
Dimen­sions
  • Width
    230 mm
  • Length
    250 mm
Mater­ials
  • Material
    Steel
  • Treat­ment
    Galvan­ised
Equip­ment
  • With protective film
    No
  • Related Series
    BKIS 25x130/230

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration BKIS251308DVERZ
PDF
Hager RoHS report BKIS251308DVERZ
PDF

Downloads

  • Image BKIS251308DVERZ  | Hager Africa

    Product Image BKIS251308DVERZ

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Product certificate

    Image Allgemeines bauaufsichtliches Prüfzeugnis-BKIS  | Hager Africa

    Allgemeines bauaufsichtliches Prüfzeugnis-BKIS

    Product certificate de-DE 2024-09-11

    PDF
    1,51 MB
More documentation

Discover more of this product range

    5
  • 1
    BKIS121304D9016 - External C. BKIS 12,5 steel traffic white
    BKIS121304D9016
    External C. BKIS 12, 5 steel traffic white
  • 2
    BKIS251308D9016 - T-piece f. BKIS 25 steel traffic white
    BKIS251308D9016
    T-piece f. BKIS 25 steel traffic white
  • 3
    BKIS121306E9016 - Endcap f. BKIS 12,5 steel traffic white
    BKIS121306E9016
    Endcap f. BKIS 12, 5 steel traffic white
  • 4
    BRS0802I9011 - Internal corner lid for BRS lid 80mm of sheet steel in graphite black
    BRS0802I9011
    Internal corner lid for BRS lid 80mm of sheet steel in graphite black
  • 5
    BKIS121304EVERZ - Internal C.BKIS 12,5, steel, galvanised
    BKIS121304EVERZ
    Internal C.BKIS 12, 5, steel, galvanised

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group