The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for commer­cial
    • BKIS system - wall-in­teg­rated sill-­type trunking duct
    • BRS0802VERZ
    EAN
    4012740215848
    Packaging
    32 Meters
    • BKIS system - wall-in­teg­rated sill-­type trunking duct

    Wall trunking lid to BRS width 80mm of sheet steel galvanized BRS0802VERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall trunking lid to BRS width 80mm of sheet steel galvanized

    BRS0802VERZ

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Width
      80 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised
    • Colour
      Zinc
    Equip­ment
    • With protective film
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    • Related Series
      BKIS 12x130/230, BKIS 25x130/230

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Installation trunking - series BRS (Steel) (english)
    PDF
    420,22 kB
    REACH declaration BRS0802VERZ
    PDF
    RoHS report BRS0802VERZ
    PDF

    Downloads

    • Image BRS0802VERZ  | Hager Africa

      Product Image BRS0802VERZ

    • Product datasheet

      Image Hager Product data sheet BRS0802VERZ  | Hager Africa

      Hager Product data sheet BRS0802VERZ

      Wall trunking lid to BRS width 80mm of sheet steel galvanized

      PDF
    • DXF files

      Image DXF files International 2023-02-02  | Hager Africa

      DXF files International 2023-02-02

      DXF
      363,30 kB
    • STEP files

      Image STEP files International 2026-04-15  | Hager Africa

      STEP files International 2026-04-15

      STP
      21,93 kB
    • With variables

      Image Product drawing  | Hager Africa

      Product drawing

      Product Drawing International 2023-02-02

      PDF
      66,79 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      428,48 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      313,30 kB
    More documentation

    Discover more of this product range

      5
    • 1
      BRS0802IVERZ - Slotted panel trunking PVC BA6 60x60 Stone Grey UL94 V0 2 m with cover
      BRS0802IVERZ
      Internal corner lid for wall trunking BRS lid 80mm of sheet steel galvanized
    • 2
      BKIS251308EVERZ - T-piece f. BKIS 25, steel, galvanised
      BKIS251308EVERZ
      T-piece f. BKIS 25, steel, galvanised
    • 3
      BKIS121308DVERZ - T-piece f. BKIS 12,5, steel, galvanised
      BKIS121308DVERZ
      T-piece f. BKIS 12, 5, steel, galvanised
    • 4
      BKIS251303DVERZ - External C. BKIS 25, 2-c, steel, galv.
      BKIS251303DVERZ
      External C. BKIS 25, 2-c, steel, galv.
    • 5
      BRS0802I9016 - External corner lid 80mm powder-coated steel RAL9016, protective film for BRS
      BRS0802I9016
      Internal corner lid for BRS 80mm steel traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group