The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Slotted cable trunking plastic
    • BA760040
    The Hager BA7 slotted PVC panel trunking 60x40 mm (2 m) in stone grey RAL7030 organizes and protects wiring in panels and cabinets. Slotted side walls (6 mm slits/6.5 mm slots) enable neat routing and easy breakout. Supplied with cover. Self-extinguishing PVC, UL94 V0, M1 fire rating for safety. Rigid design for clean, durable installations and rapid, tidy wiring.
    EAN
    4012740878555
    VPE
    40 meters
    • Slotted cable trunking plastic

    Slotted PVC trunking BA7 60x60mm RAL7030 UL94 V0 with cover 2m BA760040

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Slotted PVC trunking BA7 60x60mm RAL7030 UL94 V0 with cover 2m

    BA760040

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Spacer sleeve 2 product.page.accessories.products-available
    • Wire clamp slotted cable duct system 1 product.page.accessories.products-available
    • Draper hand riveter 3 product.page.accessories.products-available
    • Screw rosette 1 product.page.accessories.products-available
    • Shears for cutting trunking 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Spacer sleeve
    • Wire clamp slotted cable duct system
    • Draper hand riveter
    • Screw rosette
    • Shears for cutting trunking
    • M51592

      Spacer for slotted panel trunking made of PVC 12mm black

      €0.00  / *
    • M5159

      Spacer for slotted panel trunking made of PVC 20mm black

      €0.00  / *
    • BA7CLIP

      Clip made of polystyrene for slottet panel trunking BA7/HA7 width 40mm

      €0.00  / *
    • L5264SCHW

      Rivet Driver for L5067 rivet black

      €0.00  / *
    • L5263ROT

      Rivet Driver for L5123 rivet red

      €0.00  / *
    • L5262GRAU

      Rivet Driver for L5085 rivet stone grey

      €0.00  / *
    • M5164

      Screw collar made of polyethylen for screw M4-M5

      €0.00  / *
    • L5561

      Mitre shear with cutting length 85mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      60 mm
    • Width
      40 mm
    • Length
      2000 mm
    • Slit width
      6 mm
    • Slot width
      6.50 mm
    • Inner cross-sec­tion
      1758 - 1758 mm²
    Equip­ment
    • Cover in scope of delivery
      Yes
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Stone grey
    • RAL code
      7030
    Func­tions
    • Is self-ex­tin­guishing
      Yes
    Stand­ards
    • Flam­mab­ility class according UL94
      V0
    Safety
    • Fire resist­ance class
      M1
    Archi­tec­ture
    • Flex­ible
      No
    Config­ur­a­tion
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting, Rivet mounting
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Elec­tric current
    • Is current leak stable
      Yes

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Slotted cable trunking system BA7 and BA7A (English)
    PDF
    439,72 kB
    REACH declaration BA760040
    PDF
    RoHS report BA760040
    PDF

    Downloads

    • Image BA760040  | Hager UK

      Product Image BA760040

    • GeneratedProductDatasheet

      Image Hager Product data sheet BA760040  | Hager UK

      Hager Product data sheet BA760040

      Slotted panel trunking made of PVC BA7 60x40mm grey

      PDF
    • ProductBimStep

      Image Step Model BA760040  | Hager UK

      Step Model BA760040

      STEP files International 2026-04-15

      STP
      563,91 kB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      307,86 kB
    More documentation

    Reserveonderdeel

    product.page.accessories.see-more

    Discover our other products of this range

      5
    • 1
      BA7CLIP - Clip made of polystyrene for slottet panel trunking BA7/HA7 width 40mm
      BA7CLIP
      Clip made of polystyrene for slottet panel trunking BA7/HA7 width 40mm
    • 2
      BA760100 - BA7 Slotted PVC Trunking 80x25mm UL94 V0 with Cover, Grey RAL7030 2m
      BA760100
      Slotted panel trunking made of PVC BA7 60x100mm grey
    • 3
      BA780040 - Slotted panel trunking made of PVC BA7 80x40mm grey
      BA780040
      Slotted panel trunking made of PVC BA7 80x40mm grey
    • 4
      BA7A25025 - Slotted panel trunking made of PVC BA7A 25x25mm grey
      BA7A25025
      Slotted panel trunking made of PVC BA7A 25x25mm grey
    • 5
      BA71202 - slotted trunking lid from PVC for BA7 width 120mm stone grey
      BA71202
      slotted trunking lid from PVC for BA7 width 120mm stone grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group