The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Slotted cable trunking plastic
    • BA70402K
    EAN
    4012740878760
    VPE
    28 meters
    • Slotted cable trunking plastic

    Lid made of PVC for slotted panel trunking BA7 40mm stone grey BA70402K

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Lid made of PVC for slotted panel trunking BA7 40mm stone grey

    BA70402K

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Width
      40 mm
    • Length
      2000 mm
    • Lid width
      40 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Stone grey
    • RAL code
      7030
    • Related Series
      BA7 25x40, BA7A 25x40

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Slotted cable trunking system BA7 and BA7A (English)
    PDF
    439,72 kB
    REACH declaration BA70402K
    PDF
    RoHS report BA70402K
    PDF

    Downloads

    • Image BA70402K  | Hager UK

      Product Image BA70402K

    • GeneratedProductDatasheet

      Image Hager Product data sheet BA70402K  | Hager UK

      Hager Product data sheet BA70402K

      Lid made of PVC for slotted panel trunking BA7 40mm stone grey

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      307,86 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      BA7100100 - Slotted panel trunking PVC BA7 25x25mm 2m Stone Grey RAL7030 UL94 V0, cover M1
      BA7100100
      Slotted panel trunking BA7 100x100mm grey
    • 2
      BA740060 - Slotted panel trunking made of PVC BA7 40x60mm grey
      BA740060
      Slotted panel trunking made of PVC BA7 40x60mm grey
    • 3
      BA7100060 - Slotted panel trunking BA7 100x100mm PVC cover UL94 V0 M1 RAL7030 2m
      BA7100060
      Slotted panel trunking made of PVC BA7 100x60mm grey
    • 4
      BA740040 - Slotted panel trunking made of PVC BA7 40x40mm grey
      BA740040
      Slotted panel trunking made of PVC BA7 40x40mm grey
    • 5
      BA780120 - Slotted panel trunking made of PVC BA7 80x120mm grey
      BA780120
      Slotted panel trunking made of PVC BA7 80x120mm grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group