The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Slotted cable trunking plastic
    • BA70252K
    EAN
    4012740878753
    Packaging
    28 Meters
    • Slotted cable trunking plastic

    Lid made of PVC for slotted panel trunking BA7 25mm stone grey BA70252K

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Lid made of PVC for slotted panel trunking BA7 25mm stone grey

    BA70252K

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Width
      25 mm
    • Length
      2000 mm
    • Lid width
      25 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Stone grey
    • RAL code
      7030
    • Related Series
      BA7 25x25, BA7A 25x25

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Slotted cable trunking system BA7 and BA7A (English)
    PDF
    439,72 kB
    REACH declaration BA70252K
    PDF
    RoHS report BA70252K
    PDF

    Downloads

    • Image BA70252K  | Hager Africa

      Product Image BA70252K

    • Product datasheet

      Image Hager Product data sheet BA70252K  | Hager Africa

      Hager Product data sheet BA70252K

      Lid made of PVC for slotted panel trunking BA7 25mm stone grey

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      307,86 kB
    More documentation

    Discover more of this product range

      5
    • 1
      BA740025 - Slotted panel trunking PVC BA7 40x100 2m UL94 V0 self-extinguishing grey
      BA740025
      Slotted panel trunking made of PVC BA7 40x25mm grey
    • 2
      BA7A60025BL - Earth cross rail & brace kit 250A Copper L700mm quadro.system
      BA7A60025BL
      Slotted panel trunking made of PVC BA7A 60x25mm blue
    • 3
      BA725025BL - Slotted panel trunking made of PVC BA7 25x25mm blue
      BA725025BL
      Slotted panel trunking made of PVC BA7 25x25mm blue
    • 4
      BA7A80040 - Slotted panel trunking made of PVC BA7A 80x40mm grey
      BA7A80040
      Slotted panel trunking made of PVC BA7A 80x40mm grey
    • 5
      BA64004007030B - KNX (TP+Easy) movement detector 2.20m, 90-180° FoV, 5-1000 lx, bus 21-32V
      BA64004007030B
      Slotted panel trunking made of PVC BA6 40x40mm stone grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group