The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • ateha
    • ATA205029016
    EAN
    4012740017138
    Packaging
    32 Meters
    • ateha
    • Cable trunking systems - LFW
    • See more

    Trunking 20x50,L=2,0m,traffic white ATA205029016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking 20x50,L=2,0m,traffic white

    ATA205029016

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (13)
    • Cable clip/re­tainer for install­a­tion duct 1 products available
    • Junc­tion box for install­a­tion duct 2 products available
    • Surface-­mounted housing for flush-­mounted switching device 4 products available
    • External corner for install­a­tion duct 1 products available
    • Internal corner for install­a­tion duct 1 products available
    • Flat angle for install­a­tion duct 1 products available

    Complete your system

    • Cable clip/re­tainer for install­a­tion duct
    • Junc­tion box for install­a­tion duct
    • Surface-­mounted housing for flush-­mounted switching device
    • External corner for install­a­tion duct
    • Internal corner for install­a­tion duct
    • Flat angle for install­a­tion duct
    • End piece for install­a­tion duct
    • Joint cover for install­a­tion duct
    • T-piece for install­a­tion duct
    • ATA99050

      Cable retainers for ATA trunking with width 50mm, 30 pieces

      €0.00  / *
    • ATA707599016

      Junction box 75x75mm for ATEHA trunking in traffic white

      €0.00  / *
    • ATA711599016

      Junction box 115x115mm for ATEHA trunking in traffic white

      €0.00  / *
    • ATA806099016

      Universal outlet box adaptor for ATHEA trunking 60mm in traffic white

      €0.00  / *
    • ATA806199016

      Universal outlet box for ATHEA/LF trunking 60mm in traffic white

      €0.00  / *
    • ATA125399016

      Adaptor for Alréa socket outlet for ATHEA trunking 12x50mm in traffic white

      €0.00  / *
    • ATA125199016

      Adaptor for ASL-L socket outlet for ATHEA trunking 12x50mm in traffic white

      €0.00  / *
    • ATA205039016

      External corner for ATHEA trunking 20x50mm in traffic white

      €0.00  / *
    • ATA205049016

      Internal corner for ATHEA trunking 20x50mm in traffic white

      €0.00  / *
    • ATA205059016

      Flat corner for ATHEA trunking 20x50mm in traffic white

      €0.00  / *
    • ATA205069016

      End cap for ATHEA trunking 20x50mm in traffic white

      €0.00  / *
    • ATA205079016

      Joint cover for ATHEA trunking 20x50mm in traffic white

      €0.00  / *
    • ATA205089016

      T piece for ATHEA trunking 20x50mm in traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      20 mm
    • Width
      52 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      900 - 900 mm²
    Cover, door
    • Type of lid
      Premounted
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      4
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Treat­ment
      Untreated
    • RAL code
      9016
    • Colour
      Traffic white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 65 °C
    Connectivity
    • Trunking coup­ling
      Without coup­ling
    Equip­ment
    • Number of parti­tions
      2
    • Number of compart­ments
      3 - 3
    • Number of plug­gable parti­tions
      0
    • Cable retaining clip included
      Yes
    • Number of cable retainers per meter
      2
    • With protective film
      No
    Install­a­tion, mounting
    • Base perfor­a­tion
      No
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration ATA205029016
    PDF
    RoHS report ATA205029016
    PDF

    Downloads

    • Image ATA205029016  | Hager Africa

      Product Image ATA205029016

    • Product datasheet

      Image Hager Product data sheet ATA205029016  | Hager Africa

      Hager Product data sheet ATA205029016

      Trunking 20x50,L=2,0m,traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1076_ATA  | Hager Africa

      Product_Licence_NF004_1076_ATA

      Product licence International 2021-02-12

      PDF
      1,01 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      335,44 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ATA123008014 - Trunking 12x30,L=2,1m,brown
      ATA123008014
      Trunking 12x30, L=2, 1m, brown
    • 2
      ATA207549016 - Internal corner for ATHEA trunking 20x75mm in traffic white
      ATA207549016
      Internal corner for ATHEA trunking 20x75mm in traffic white
    • 3
      ATA123009016 - Trunking 12x30,L=2,1m,traffic white
      ATA123009016
      Trunking 12x30, L=2, 1m, traffic white
    • 4
      ATA99050 - Cable retainers 20 pcs ATA width 75 click mounting ABS blue ATA 20x75
      ATA99050
      Cable retainers for ATA trunking with width 50mm, 30 pieces
    • 5
      ATA99030 - Cable retainers ATA trunking 50mm Click mounting ABS Blue Pack of 30
      ATA99030
      Cable retainers for ATA trunking with width 30mm, 50 pieces

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group