The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Input products
    • Push button sensors
    • 80660100
    EAN
    4011334415930
    Packaging
    1 Piece
    • Push button sensors

    KNX room cont., colourdisplay, intg bus coupling unit, KNX 80660100

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX room cont., colourdisplay, intg bus coupling unit, KNX

    80660100

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (10)
    Previous
    Previous
    80960182
    80960182
    Cover for KNX thermostats + room cont.s, S.1/B.3/B.7, white glossy
    Add to a list
    Add to a list
    80960180
    80960180
    Cover for KNX thermostats + room cont.s, S.1/B.3/B.7, p. white, matt, plastic
    Add to a list
    Add to a list
    80960179
    80960179
    Cover for KNX thermostats + room cont.s, K.1, p. white glossy
    Add to a list
    Add to a list
    80960175
    80960175
    Cover for KNX thermostats + room cont.s, K.1, ant., matt
    Add to a list
    Add to a list
    80960173
    80960173
    ATC deco cover K.x stainless steel
    Add to a list
    Add to a list
    80960171
    80960171
    Cover for KNX thermostats + room cont.s, K.5, al., matt, lacq.
    Add to a list
    Add to a list

    Accessories mandatory

    • 80960182

      Cover for KNX thermostats + room cont.s, S.1/B.3/B.7, white glossy

      0.00 €  / *
    • 80960180

      Cover for KNX thermostats + room cont.s, S.1/B.3/B.7, p. white, matt, plastic

      0.00 €  / *
    • 80960179

      Cover for KNX thermostats + room cont.s, K.1, p. white glossy

      0.00 €  / *
    • 80960175

      Cover for KNX thermostats + room cont.s, K.1, ant., matt

      0.00 €  / *
    • 80960173

      ATC deco cover K.x stainless steel

      0.00 €  / *
    • 80960171

      Cover for KNX thermostats + room cont.s, K.5, al., matt, lacq.

      0.00 €  / *
    • 80960129

      Cover for KNX thermostats + room cont.s, Q.x, p. white velvety

      0.00 €  / *
    • 80960126

      Cover for KNX thermostats + room cont.s, Q.x, ant. velvety, lacq.

      0.00 €  / *
    • TXA114

      Power supply 1x 30V DC KNX + 1x 24V DC

      0.00 €  / *
    • TGA200

      Power supply 24 V DC 1A

      0.00 €  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Elec­tric current
    • Bus current consump­tion data transfer
      10 mA
    Dimen­sions
    • Built-in depth
      32 mm
    • Built-in depth flush-­mounted boxes
      26 mm
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      46.70 mm
    Equip­ment
    • Number of actu­ation points
      3
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Black
    • RAL code
      9005
    • Material
      Ther­mo­plastic
    Screen
    • With display
      Yes
    Texts
    • Func­tion
      With keylock, With holiday switching, With frost protec­tion func­tion
    • Install­a­tion mode
      With spreader claws, For flush-­mounted and hollow wall mounting, For single mounting, For vertical mounting
    • Temper­ature
      Addi­tional connec­tion for external temper­ature sensor, Comfort, standard and night temper­ature, Temper­ature meas­ure­ment via internal and/or connect­able Temper­ature sensor with average determ­in­a­tion

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt (English)
    PDF
    3,54 MB
    REACH declaration 80660100
    PDF
    RoHS report 80660100
    PDF

    Downloads

    • Image 80660100  | Hager Africa

      Product Image 80660100

    • Product datasheet

      Image Hager Product data sheet 80660100  | Hager Africa

      Hager Product data sheet 80660100

      KNX room cont., colourdisplay, intg bus coupling unit, KNX

      PDF
    • Application Guide

      Image Application description ETS for 80440100-80660100 - KNX thermostat/room controller (EN, 2021-12)  | Hager Africa

      Application description ETS for 80440100-80660100 - KNX thermostat/room controller (EN, 2021-12)

      Application Guide en-GB 2021-12-12

      PDF
      11,67 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager Africa

      Declaration of Conformity

      Declaration of conformity International 2021-02-26

      PDF
      900,59 kB
      Image Declaration of Conformity  | Hager Africa

      Declaration of Conformity

      Declaration of conformity International 2021-02-26

      PDF
      900,73 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2024-01-04

      PDF
      317,97 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXT324 - KNX push button 4 gang with LED + IR gallery
      WXT324
      KNX push button 4 gang with LED + IR gallery
    • 2
      WXT304 - KNX push button 4 gang gallery
      WXT304
      KNX push button 4 gang gallery
    • 3
      WXT306 - KNX push button 6 gang gallery
      WXT306
      KNX push button 6 gang gallery
    • 4
      WXT312 - KNX push button 2 gang with LED gallery
      WXT312
      KNX push button 2 gang with LED gallery
    • 5
      WXT322 - KNX push button 2 gang with LED + IR gallery
      WXT322
      KNX push button 2 gang with LED + IR gallery

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group