The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Input products
    • Push button sensors
    • 80164773
    EAN
    3250617153690
    Packaging
    1 Piece
    • Push button sensors

    Push-button 4gang, lab. field,+RGB LED, int. temp. sensor, KNX-K.5, stainl.steel 80164773

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push-button 4gang, lab. field,+RGB LED, int. temp. sensor, KNX-K.5, stainl.steel

    80164773

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    80040011
    80040011
    Bus coupling unit flush-mtd, ext. temp. sensor, KNX
    Add to a list
    Add to a list
    80040001
    80040001
    Bus coupling unit flush-mtd, ext. temp. sensor, KNX
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • 80040001

      Bus coupling unit flush-mtd, ext. temp. sensor, KNX

      0.00 €  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Elec­tric current
    • Bus current consump­tion data transfer
      20 mA
    Func­tions
    • With room temper­ature controller
      Yes
    Dimen­sions
    • Height
      25 mm
    • Width
      66.80 mm
    • Depth
      14.35 mm
    Equip­ment
    • Number of actu­ation points
      8
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Stain­less steel
    • RAL code
      9022
    • Material
      Stain­less steel, Ther­mo­plastic
    • Surface finish
      Matt
    Accessories
    • Has labelling field
      Yes
    Screen
    • With display
      No
    Texts
    • Func­tion
      Func­tion for manual inter­rup­tion of auto­matic func­tions already triggered
    • Protec­tion
      With dismant­ling protec­tion
    • Temper­ature
      Integ­rated temper­ature sensor with output of the meas­ured values via object

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 80164773
    PDF
    RoHS report 80164773
    PDF

    Downloads

    • Image 80164773  | Hager Africa

      Product Image 80164773

    • Product datasheet

      Image Hager Product data sheet 80164773  | Hager Africa

      Hager Product data sheet 80164773

      Push-button 4gang, lab. field,+RGB LED, int. temp. sensor, KNX-K.5, stainl.steel

      PDF
    • Declaration of conformity

      Image Declaration of Conformity  | Hager Africa

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      307,84 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXT324 - KNX push button 4 gang with LED + IR gallery
      WXT324
      KNX push button 4 gang with LED + IR gallery
    • 2
      WXT304 - KNX push button 4 gang gallery
      WXT304
      KNX push button 4 gang gallery
    • 3
      WXT306 - KNX push button 6 gang gallery
      WXT306
      KNX push button 6 gang gallery
    • 4
      WXT312 - KNX push button 2 gang with LED gallery
      WXT312
      KNX push button 2 gang with LED gallery
    • 5
      WXT322 - KNX push button 2 gang with LED + IR gallery
      WXT322
      KNX push button 2 gang with LED + IR gallery

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group