The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building auto­ma­tion
  • Input products
  • Push button sensors
  • 80161770
  • Building auto­ma­tion

Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.1, p. white 80161770

EAN
3250617153461
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.1, p. white

80161770

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
80040011
80040011
Bus coupling unit flush-mtd, ext. temp. sensor, KNX
Add to a list
Add to a list
80040001
80040001
Bus coupling unit flush-mtd, ext. temp. sensor, KNX
Add to a list
Add to a list

Compatible products

  • Referenced by 1 products available

Referenced by

  • 80040001

    Bus coupling unit flush-mtd, ext. temp. sensor, KNX

    0.00 €  / *

Technical properties

Install­a­tion, mounting
  • Mounting on
    Flush mounting
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Elec­tric current
  • Bus current consump­tion data transfer
    20 mA
Func­tions
  • With room temper­ature controller
    Yes
Dimen­sions
  • Height
    55.10 mm
  • Width
    70.90 mm
  • Depth
    14.35 mm
Equip­ment
  • Number of actu­ation points
    2
Controls and indic­ators
  • With LED indic­a­tion
    Yes
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Material
    Ther­mo­plastic
  • Surface finish
    Glossy, Matt
Accessories
  • Has labelling field
    Yes
Screen
  • With display
    No
Texts
  • Func­tion
    Func­tion for manual inter­rup­tion of auto­matic func­tions already triggered
  • Protec­tion
    With dismant­ling protec­tion
  • Temper­ature
    Integ­rated temper­ature sensor with output of the meas­ured values via object, Integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

REACH declaration 80161770
PDF
RoHS report 80161770
PDF

Downloads

  • Image 80161770  | Hager Africa

    Product Image 80161770

  • Product datasheet

    Image Hager Product data sheet 80161770  | Hager Africa

    Hager Product data sheet 80161770

    Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.1, p. white

    PDF
  • Declaration of conformity

    Image Declaration of Conformity  | Hager Africa

    Declaration of Conformity

    Declaration of conformity International 2021-05-04

    PDF
    307,84 kB
    Image Declaration of Conformity  | Hager Africa

    Declaration of Conformity

    Declaration of conformity International 2021-05-04

    PDF
    283,25 kB
More documentation

Discover more of this product range

    5
  • 1
    WXT324 - KNX push button 4 gang with LED + IR gallery
    WXT324
    KNX push button 4 gang with LED + IR gallery
  • 2
    WXT304 - KNX push button 4 gang gallery
    WXT304
    KNX push button 4 gang gallery
  • 3
    WXT316 - KNX push button 6 gang with LED gallery
    WXT316
    KNX push button 6 gang with LED gallery
  • 4
    WXT314 - KNX push button 4 gang with LED gallery
    WXT314
    KNX push button 4 gang with LED gallery
  • 5
    WXT302 - KNX push button 2 gang gallery
    WXT302
    KNX push button 2 gang gallery

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group