Wiring
accessories
Our Sollysta White Moulded, Decorative, Grid, IP66 and Metalclad wiring accessories privide a full package of solutions for any project.
Sollysta's hallmark features run consistently throughout the range.
Sollysta range
Junction boxes and ceiling accessories
Features and benefits
Sollysta
Across the range
Sollysta was designed from the start to be the easiest on the market to install. We've kept these hallmark features across the range to ensure that no matter what you're installing, it's always a simple job.
Downloads
-
Check out the full range of Sollysta wiring accessories, junction boxes and ceiling accessories.
pdf1 MB -
At a Glance | Sollysta Decorative
See the features of Sollysta Decorative wiring accessories at a glance.
pdf99.65 KB -
See the features of Sollysta IP66 wiring accessories at a glance.
pdf94.8 KB -
At a Glance | Sollysta Wiring Accessories
See the full range of Sollysta wiring accessories at a glance.
pdf101.76 KB
Sollysta Key Switch Socket
Compliant with BS1363-2/EV
The sollysta key switch socket with LED indicator and removable fish key is suitable for communal areas such as multi-residential buildings, hotel lobbies and student accommodation, to prevent unauthorised use.

Get Inspired
Discover in the case studies below, how our solutions were able to provide an ideal electrical solution for customers and installers.
Have a question?
Our team of experts are on hand and ready to answer any questions you may have.
FAQs
-
What Decorative finishes does Hager Sollysta come in?
Sollysta Decorative range consists of two popular finishes; Brushed Steel and Polished Steel. Both finishes are available in a white and black insert in both a super low profile flat-plate and a stylish raised-plate.
-
What features and benefits come with install Hager Wiring Accessories?
Sollysta's hallmark features run consistently throughout the range, including the unique neutral loop terminal on the switch, moulded cable lead-ins, captive and backed off terminal screws and the patented three pin shutter mechanism on the sockets for additional safety..
-
Where should a key switch socket be used?
A key switch socket is ideal for cummunal areas in mult-residential buildings, hotel lobbies and student accommodation. The fish key switch function means power to the socket cannot be turned on/off with using the removable key, preventing unauthorised use.
-
Why are Sollysta Wiring Accessories (or sockets and switches) easy to install?
All terminals face the same direction and the screws are backed out within moulded lead-ins, guiding the screwdriver and screw head.
-
What's the difference between Single Pole and Double Pole sockets?
The entire Sollysta range are double pole. Single pole will only switch the Live connection, double pole will switch both Live and Neutral and therefore isolating the connected appliance. Overall making it a safer choice.
-
How do Sollysta sockets give additional benefits to the basic protection of electric shock as required by BS 7671 of the Wiring Regulations?
Sollysta sockets have a unique patented shutter system that not only requires the earth pin to be inserted first, but the simultaneous insertion of the live and neutral pins as well, before the shutter mechanism is activated. This enhances safety by making it difficult to defeat the mechanism and therefore reducing the risk of electric shock.
-
Do Hager offer a USB socket?
Yes, we offer Sollysta twin switched sockets incorporating a Type C USB port as well as a Type A, suitable for charging most portable electronic devices.
Sollysta USB sockets offer intelligent connection to allow any USB device to charge at high speed.