Surge Protection Device (SPD)
3-fold safe: the Hager combination arrester with the protective effect of type 1, type 2 and type 3 can be used in the pre-meter area. Hager type 2 surge arresters with their lower discharge capacity are connected downstream. And the Hager type 3 surge arresters with the lowest discharge capacity are installed as close as possible to the end device. Hager also offers special surge arresters for telephone and data lines.
Filter
Log in to create a product list
You need to be logged into your myHager account to create product lists