catalog.pageproduct.product.info.ean
3250615515490
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
Surge Protection Device 2P T2 TNS/TT Uc 320V In 20kA Imax 65kA remote contact SPB265R
product.page.accessories.title
product.page.accessories.associated-products
-
Accessories/spare parts for surge protection power supply systems 2 product.page.accessories.products-available
product.page.accessories.title-modal
catalog.pageproduct.tab_additional_title.link
Architecture
-
Type of pole1P+N
-
Neutral positionLeft
Capacity
-
Number of modules2
Voltage
-
Rated operational voltage Ue240 - 415 V
-
Continuous operating voltage Uc335 V
-
Voltage protection level Up1.7 kV
-
Voltage protection level Up N-PE1,700 V
-
Voltage protection level Up L-PE1.5 kV
-
Rated operational voltage AC (signal contact)5 - 250 V
-
Rated operational voltage DC (signal contact)30 - 30 V
-
Type voltage supplyAC
-
Mode of protection designVoltage-switching and voltage-limiting components connected in series
-
Reference test voltage Utest AC264 V
-
Overvoltage category according to IEC 60947-13
-
Nominal voltage240 V AC ± 10 %
Electric current
-
Nominal discharge current In 8 - 20 µs L-PE20 kA
-
Short-circuit current rating (Isccr)25 kA
-
Max. overcurrent protection device, parallel connection (fuse)160 A
-
Max. overcurrent protection device, series connection (fuse)70 A
-
Nominal discharge current In50 kA
-
Nominal discharge current In 8 - 20 µs L-N (PEN)20 kA
-
Nominal discharge current In 8 - 20 µs N-PE50 kA
-
Rated operational current AC (signal contact)0.005 - 1.5 A
-
Rated operational current DC (signal contact)1 - 1 A
-
Follow current interrupting rating0.1 kA
-
Max. discharge current (Imax)65 kA
-
Max. discharge current (Imax) N-PE65 kA
-
Residual current Ipe< 5 μA
Dimensions
-
Height96.8 mm
-
Width35.60 mm
-
Depth77.5 mm
-
Stripping length16 mm
-
Stripping length (signal contact)7 mm
Use conditions
-
Operating temperature-40 - 80 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 80 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Max. altitude2,000 m
Network configuration
-
Network typeTN-S, TT
-
Network TNcatalog.pageproduct.attribute_boolean.no
-
Network TN-Ccatalog.pageproduct.attribute_boolean.no
-
Network TN-C-Scatalog.pageproduct.attribute_boolean.no
-
Network TN-Scatalog.pageproduct.attribute_boolean.yes
-
Network TTcatalog.pageproduct.attribute_boolean.yes
-
Network ITcatalog.pageproduct.attribute_boolean.no
-
Network DCcatalog.pageproduct.attribute_boolean.no
Equipment
-
With remote signalling contactcatalog.pageproduct.attribute_boolean.yes
-
Rated load current IL80 A
Connection
-
Cross-section of input and output with screws, for flexible conductors1.5 - 25.0 mm²
-
Cross-section of input and output with screws, for massive conductors1.5 - 35.0 mm²
-
Cross-section flexible conductor1.5 - 25 mm²
-
Cross-section flexible conductor (signal contact)0.14 - 1.5 mm²
-
Cross-section rigid conductor1.5 - 35 mm²
-
Cross-section rigid conductor (signal contact)0.14 - 1.5 mm²
-
Connector/plug typeScrew terminal
-
Number of connections1
-
Switching contact (signal contact)Changeover contact
Standards
-
Surge protection device typeT1, T2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3 - 4.5 Nm
-
Suitable for indoor usagecatalog.pageproduct.attribute_boolean.yes
Configuration
-
With integrated protection fusecatalog.pageproduct.attribute_boolean.no
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
-
Type of connection (signal contact)Plug-in connection, Screw connection
Functions
-
Disconnector indicationOptical, Remote signalling
-
Suitable for additional system configurationcatalog.pageproduct.attribute_boolean.no
Fuse
-
Fuse characteristicsgG
Internal use only
-
Number of half modules of 17,5 mm2
-
StandardIEC/EN 61643-11
Specific identificaton attributes for Protection
-
Filter Type productSPD
Safety
-
TOV behaviour at UT (N-PE)1200 V AC (200 ms / withstand mode)
-
Mode of protectionL-N, L-PE, N-PE
-
Current tripping factor k1.6
-
TOV behaviour at UT (L-N)460 V AC (120 min / safe failure mode)
-
Protection classIsolation class I, Isolation class II
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialThermoplastic, Polyamide (PA)
Use
-
Is accessiblecatalog.pageproduct.attribute_boolean.yes
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet SPB265R
Surge Protection Device 2P T2 TNS/TT Uc 320V In 20kA Imax 65kA remote contact
PDF -
ProductECDeclaration
Declaration of conformity en-US 2026-07-15
PDF269,03 kB
catalog.pageproduct.showmore_documents.button