The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Surge Protec­tion Device (SPD)
    • SPB065R
    EAN
    3250615515377
    Packaging
    1 Piece
    • Surge Protec­tion Device (SPD)

    Cartridge L-N Uc 320V In 20kA Imax 65kA Up 1,35kV SPB065R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cartridge L-N Uc 320V In 20kA Imax 65kA Up 1,35kV

    SPB065R

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Refer­ence test voltage Utest AC
      264 V
    • Overvoltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Continuous oper­ating voltage Uc
      335 V
    • Voltage protec­tion level Up
      1.45 kV
    • Nominal voltage
      240 - 415 V AC ± 10%
    • Mode of protec­tion design
      Voltage-lim­iting type
    Equip­ment
    • With remote signalling contact
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    • Max. alti­tude
      2,000 m
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Air humidity protec­tion
      5 - 95%
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      52.4 mm
    • Width
      17.5 mm
    • Depth
      55.3 mm
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • Mounting type
      On base element
    Elec­tric current
    • Short-­cir­cuit current rating (Isccr)
      25 kA
    • Follow current inter­rupting rating
      0.1 kA
    • Max. discharge current (Imax)
      65 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      160 A
    • Nominal discharge current In
      20 kA
    Func­tions
    • Discon­nector indic­a­tion
      Optical
    Install­a­tion, mounting
    • Suit­able for indoor usage
      Yes
    Internal use only
    • Standard
      IEC/EN 61643-11
    Safety
    • Mode of protec­tion
      L-N, L-PEN
    • TOV beha­viour at UT
      460 V AC (120 min / safe failure mode)
    • Ingress Protec­tion (IP) class
      IP20
    Mater­ials
    • Material
      Poly­amide (PA)
    • Colour
      Light grey
    • RAL code
      7035
    Network config­ur­a­tion
    • Network type
      TN-C, TN-S, TT
    Use
    • Is access­ible
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SPB065R
    PDF
    RoHS report SPB065R
    PDF

    Downloads

    • Product image

      Image SPB065R  | Hager

      Product Image SPB065R

    • Product datasheet

      Image Hager Product data sheet SPB065R  | Hager

      Hager Product data sheet SPB065R

      Cartridge L-N Uc 320V In 20kA Imax 65kA Up 1,35kV

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      269,03 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SPB415D - Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA
      SPB415D
      Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA
    • 2
      SPB140D - Surge Protection Device 1P T2 TNC Uc 275V In 20kA Imax 40kA
      SPB140D
      Surge Protection Device 1P T2 TNC Uc 275V In 20kA Imax 40kA
    • 3
      SPB215D - Surge Protection Device 2P T2 TNS/TT Uc 275V In 5kA Imax 15kA
      SPB215D
      Surge Protection Device 2P T2 TNS/TT Uc 275V In 5kA Imax 15kA
    • 4
      SPB140R - Surge Protection Device 1P T2 TNC Uc 275V In 20kA Imax 40kA remote contact
      SPB140R
      Surge Protection Device 1P T2 TNC Uc 275V In 20kA Imax 40kA remote contact
    • 5
      SPB040N - Cartridge N-PE Uc 260V In 20kA Imax 40kA Up 1.5kV
      SPB040N
      Cartridge N-PE Uc 260V In 20kA Imax 40kA Up 1.5kV

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland