Cartridge N-PE In 20kA Imax 65kA • SPB065N | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Surge Protec­tion Device (SPD)
  • SPB065N

Cartridge N-PE Uc 260V In 20kA Imax 65kA Up 1,5kV

SPB065N

SPB065N - Cartridge N-PE Uc 260V In 20kA Imax 65kA Up 1,5kV
  • Modular devices

Cartridge N-PE Uc 260V In 20kA Imax 65kA Up 1,5kV SPB065N

EAN
3250615515360
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Capa­city
  • Number of modules
    1
Voltage
  • Rated oper­a­tional voltage Ue
    240 - 415 V
  • Continuous oper­ating voltage Uc according to IEC 61643-1
    264 V
  • Voltage protec­tion level Up L-PE/N-PE according to IEC 61643-11
    1.7 kV
Elec­tric current
  • Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 61643
    50 kA
Dimen­sions
  • Height
    47.3 mm
  • Width
    17.5 mm
  • Depth
    67.3 mm
Use condi­tions
  • Oper­ating temper­ature
    -40 - 80 °C
Network config­ur­a­tion
  • Network type
    TN-S, TT
Connec­tion
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1.5 - 25.0 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1.5 - 35.0 mm²
Stand­ards
  • Require­ment class IEC 61643
    T1, T2
Frequency
  • Frequency
    50 - 60 Hz
Install­a­tion, mounting
  • Nominal tight­ening torque
    3 - 3 Nm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration SPB065N (english)
PDF
103,10 kB
RoHS declaration SPB065N (english)
PDF
103,59 kB

Downloads

  • Product image

    Image SPB065N  | Hager

    Product Image SPB065N

  • Declaration of conformity

    Image Declaration of conformity for Lightning rod 8-15-40-65-100kA  | Hager

    Declaration of conformity for Lightning rod 8-15-40-65-100kA

    Declaration of conformity International 2021-08-25

    PDF
    305,83 kB
More documentation

Discover more of this product range

    5
  • 1
    SPA001N - Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
    SPA001N
    Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
  • 2
    SPA081 - Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
    SPA081
    Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
  • 3
    SPA212 - SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
    SPA212
    SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
  • 4
    SPA312 - SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
    SPA312
    SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
  • 5
    SPA412 - SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT
    SPA412
    SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland