The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Switching and signalling devices
  • Switches, push buttons and LED indic­ator lights
  • SBR190
  • Modular devices

1-pole, 100A Modular Switch with Red Toggle SBR190

EAN
3250615510457
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

1-pole, 100A Modular Switch with Red Toggle

SBR190

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available
  • Phase separ­a­tion func­tions 1 products available
  • Terminal cover 1 products available
  • Auxil­iary device for distri­bu­tion board devices 1 products available

Complete your system

  • Locking inter­locking func­tions
  • Phase separ­a­tion func­tions
  • Terminal cover
  • Auxil­iary device for distri­bu­tion board devices
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
  • MZN121

    1 set of 3 inter-pole barriers for MCB

    0.00 €  / *
  • MZN120

    Terminal shield / screw shield for MCB

    0.00 €  / *
  • ESC080

    Auxiliary contact 6A, 1NO+1NC

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Number of poles
    1
  • Neutral posi­tion
    Without neutral
  • Type of pole
    1P
Elec­tric current
  • Rated current
    100 A
  • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    1.20 kA
  • Accept­able current rating AC21 category A
    100 A
  • Accept­able current rating AC21 category B
    100 A
  • Accept­able current rating AC22 category A
    100 A
  • Accept­able current rating AC22 category B
    100 A
  • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
    1.69 kA
  • Rated short-­time with­stand current Icw 1s IEC 60947
    1.20 kA
Install­a­tion, mounting
  • Nominal tight­ening torque
    3.60 - 3.60 Nm
  • Type of bottom connec­tion for modular devices
    Screw terminal
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated impulse with­stand voltage Uimp
    6,000 V
Capa­city
  • Number of modules
    1
Safety
  • Ingress Protec­tion (IP) class
    IP20
Frequency
  • Frequency
    50 - 60 Hz
Dimen­sions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    68 mm
Equip­ment
  • Number of NO contacts
    1
  • Number of NC contacts
    0
Use condi­tions
  • Oper­ating temper­ature
    -20 - 70 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    6 - 35 mm²
  • Cross-sec­tion rigid conductor
    6 - 50 mm²
Endur­ance
  • Number of mech­an­ical oper­a­tions
    40,000
  • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
    2,500
  • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
    2,500
Power
  • Total power loss under IN
    5.50 W
  • Power loss per pole at In
    5.50 W
Connectivity
  • Down connec­tion align­ment for modular devices
    Aligned terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration SBR190
PDF
Hager RoHS report SBR190
PDF

Downloads

  • Product image

    Image SBR190  | Hager

    Product Image SBR190

  • Product datasheet

    Image Hager Product data sheet SBR190  | Hager

    Hager Product data sheet SBR190

    1-pole, 100A Modular Switch with Red Toggle

    PDF
  • Product licence

    Image Licence for NETHERLANDS  | Hager

    Licence for NETHERLANDS

    Product licence International 2024-08-09

    PDF
    2,53 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-02-06

    PDF
    990,73 kB
More documentation

Discover more of this product range

    5
  • 1
    KRN190 - Neutral connecting block 100A
    KRN190
    Neutral connecting block 100A
  • 2
    MZN120 - Terminal shield / screw shield for MCB
    MZN120
    Terminal shield / screw shield for MCB
  • 3
    KRN199 - Neutral connecting block 125A
    KRN199
    Neutral connecting block 125A
  • 4
    SVN122 - Red LED Indicator light 230VAC
    SVN122
    Red LED Indicator light 230VAC
  • 5
    SBN133 - 1-pole, 32A Modular Switch with big terminals
    SBN133
    1-pole, 32A Modular Switch with big terminals

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland