MCB 1P 15kA D-125A 1.5M • HMD199 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • HMD199
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
MBN310A - MCB 3P 6kA B-10A 3M
MBN310A
MCB 3P 6kA B-10A 3M
2
MBN350A - MCB 3P 6kA B-50A 3M
MBN350A
MCB 3P 6kA B-50A 3M
3
NCN300A - MCB 3P 10kA/15kA C-0.5A 3M
NCN300A
MCB 3P 10kA/15kA C-0.5A 3M
4
NBN263R - MCB 2P 10kA/15kA B-63A 2M
NBN263R
MCB 2P 10kA/15kA B-63A 2M
5
NDN140A - MCB 1P 10kA/15kA D-40A 1M
NDN140A
MCB 1P 10kA/15kA D-40A 1M

MCB 1P 15kA D-125A 1.5M

HMD199

  • Modular devices

MCB 1P 15kA D-125A 1.5M HMD199

EAN
3250613230272
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 1 products available
  • Under voltage coil 1 products available
  • Phase separ­a­tion func­tions 1 products available
  • See more 2 other products available

Complete your system

  • Mech­anic accessories for low-voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • Phase separ­a­tion func­tions
  • Locking inter­locking func­tions
  • Terminal cover
  • LZ060

    Heat dissipation insert

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN131

    1 set of 3 interpole barriers

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN130

    Terminal cover 1P

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Archi­tec­ture
  • Type of pole
    1P
  • Curve
    D
Voltage
  • Rated oper­a­tional voltage Ue
    240 - 415 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    6,000 V
Frequency
  • Frequency
    50 - 60 Hz
Elec­tric current
  • Rated current
    125 A
  • Rated service breaking capa­city Ics AC according to IEC 60898-1
    7.50 kA
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    15 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
    15 kA
  • Rated current 30°C
    125 A
  • Rated current 35°C
    122 A
  • Rated current at 40°C
    119 A
  • Rated current at 45°C
    115.70 A
  • Rated current at 50°C
    112 A
  • Rated current 55°C
    109.10 A
  • Rated current 60°C
    105.60 A
Install­a­tion, mounting
  • Nominal tight­ening torque
    3.5 - 5.0 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    Screw terminal
  • Nominal tight­ening torque down terminal
    3.60 - 3.60 Nm
  • Nominal tight­ening torque top terminal
    3.60 - 3.60 Nm
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    15 kA
Power
  • Total power loss under IN
    9.93 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4,000
  • Number of mech­an­ical oper­a­tions
    20,000
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 70 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 50 mm²
  • Cross-sec­tion flex­ible conductor
    50 mm²
  • Cross-sec­tion rigid conductor
    70 mm²
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Air humidity protec­tion
    For all climates
  • Oper­ating temper­ature
    -25 - 70 °C
Capa­city
  • Number of modules
    1.50
Connectivity
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    90 mm
  • Width
    27 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

PEP - MCB 1P 6kA B-16A, 1 module (english)
PDF
39,21 MB
REACH declaration HMD199 (english)
PDF
103,10 kB
RoHS declaration HMD199 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HMD199  | Hager

    Product Image HMD199

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-16

    PDF
    100,75 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    439,38 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    454,73 kB
More documentation

Discover more of this product range

    5
  • 1
    MBN106W - MCB 1P 6kA B-6A 1M
    MBN106W
    MCB 1P 6kA B-6A 1M
  • 2
    MBN110W - MCB 1P 6kA B-10A 1M
    MBN110W
    MCB 1P 6kA B-10A 1M
  • 3
    MBN116W - MCB 1P 6kA B-16A 1M
    MBN116W
    MCB 1P 6kA B-16A 1M
  • 4
    MBN120W - MCB 1P 6kA B-20A 1M
    MBN120W
    MCB 1P 6kA B-20A 1M
  • 5
    MBN125W - MCB 1P 6kA B-25A 1M
    MBN125W
    MCB 1P 6kA B-25A 1M

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland