enclosure, univers, IP44, CL 1, 650 x 300 x 205 mm, exp., empty FP41TN2
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Components for wiring, cable entry and cable fixing 5 products available -
Mounting accessories 2 products available -
Accessories/spare parts for earthing and lightning 1 products available -
Busbar 2 products available -
Document holder 5 products available -
Lock system 7 products available
Complete your system
Technical properties
Dimensions
-
Height650 mm
-
Width300 mm
-
Depth205 mm
-
Thickness of sidewall1 mm
Safety
-
Ingress Protection (IP) classIP44
-
Protection classIsolation class I
-
Locking typeBar lock, Without lock
-
Impact resistance IKIK09
Equipment
-
Number of section in width1
-
Number of flange plate openings2
-
Number of rows4
Installation, mounting
-
Mounting onWall mounting
-
Suitable for outdoor usageNo
Materials
-
ColourPure white
-
RAL code9010
-
TreatmentPowder coated
-
MaterialSteel
-
Surface finishMatt
Cover, door
-
Number of cabinet doors1
-
Number of locks1
-
Door/cover is transparentNo
-
Cabinet door typeSingle door
Electric current
-
Rated current250 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
More documentation