The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
  • ADM475C
  • Modular devices

RCBO 4P 6kA C-25A 30mA A Class ADM475C

EAN
3250611020325
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCBO 4P 6kA C-25A 30mA A Class

ADM475C

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Modular phase busbar 4 products available
  • Locking inter­locking func­tions 1 products available
  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Shunt release 1 products available
  • Auxil­i­aries contact block 2 products available

Complete your system

  • Modular phase busbar
  • Locking inter­locking func­tions
  • Mech­anic accessories for low-voltage compon­ents
  • Shunt release
  • Auxil­i­aries contact block
  • KDN463B

    Insulated busbar 4P 63A fork 10mm² 57M

    0.00 €  / *
  • KB463C

    Insulated busbar 3P+N 63A prong 10mm² 24M

    0.00 €  / *
  • KB463A

    Insulated busbar 3P+N 63A prong 10mm² 12M

    0.00 €  / *
  • KDN480B

    Insulated busbar 4P 80A fork 16mm² 56M

    0.00 €  / *
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
  • LZ060

    Heat dissipation insert

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    25 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
    6 kA
  • Rated current -25°C
    31.70 A
  • Rated current at -20°C
    31.20 A
  • Rated current -15°C
    30.60 A
  • Rated current -10°C
    30 A
  • Rated current -5°C
    29.40 A
  • Rated current at 0°C
    28.90 A
  • Rated current 5°C
    28.30 A
  • Rated current 10°C
    27.60 A
  • Rated current 15°C
    27 A
  • Rated current at 20°C
    26.40 A
  • Rated current 25°C
    25.70 A
  • Rated current 30°C
    25 A
  • Rated current 35°C
    24.30 A
  • Rated current at 40°C
    23.60 A
  • Rated current at 45°C
    22.80 A
  • Rated current at 50°C
    22 A
  • Rated current 55°C
    21.20 A
  • Rated current 60°C
    20.40 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 61009-1
    6 kA
Archi­tec­ture
  • Curve
    C
  • Neutral posi­tion
    Left, Right
  • Type of pole
    4P
  • Number of protected poles
    4
Capa­city
  • Number of modules
    4
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP2X
Voltage
  • Type voltage supply
    AC
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Rated insu­la­tion voltage Ui
    500 V
  • Dielec­tric strength value of power frequency
    2 kV
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Overvoltage category according to IEC 60947-1
    3
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2 - 2 Nm
  • Nominal tight­ening torque down terminal
    2 - 2 Nm
  • Nominal tight­ening torque
    2 - 2 Nm
  • 360° mounting posi­tion possible
    Yes
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Frequency
  • Frequency
    50 - 50 Hz
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 25 mm²
Use condi­tions
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 40 °C
Dimen­sions
  • Height
    84 mm
  • Width
    71 mm
  • Depth
    70 mm
Connectivity
  • Type of connec­tion
    Screw terminal
Power
  • Total power loss under IN
    12.30 W

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)
PDF
2,24 MB
Hager REACH declaration ADM475C
PDF
Hager RoHS report ADM475C
PDF

Downloads

  • Product image

    Image ADM475C  | Hager

    Product Image ADM475C

  • Product datasheet

    Image Hager Product data sheet ADM475C  | Hager

    Hager Product data sheet ADM475C

    RCBO 4P 6kA C-25A 30mA A Class

    PDF
  • Installation manual

    Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11  | Hager

    Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11

    PDF
    1,72 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-12-09

    PDF
    889,93 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-09-23

    PDF
    353,95 kB
More documentation

Discover more of this product range

    5
  • 1
    ADC445U - RCBO 1M 1P 10kA C-45A 30mA  Type A
    ADC445U
    RCBO 1M 1P 10kA C-45A 30mA Type A
  • 2
    ADB445U - RCBO 1M 1P 10kA B-45A 30mA Type A
    ADB445U
    RCBO 1M 1P 10kA B-45A 30mA Type A
  • 3
    ADA556D - RCBO 1P+N 10kA C-6A 30mA A Class
    ADA556D
    RCBO 1P+N 10kA C-6A 30mA A Class
  • 4
    ADA560D - RCBO 1P+N 10kA C-10A 30mA A Class
    ADA560D
    RCBO 1P+N 10kA C-10A 30mA A Class
  • 5
    ADC432U - RCBO 1M 1P 10kA C-32A 30mA Type A
    ADC432U
    RCBO 1M 1P 10kA C-32A 30mA Type A

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland