RCBO 4P 6kA C-10A 30mA A • ADM460C | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
  • ADM460C
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
ADB406U - RCBO 1M 1P 10kA B-6A 30mA Type A
ADB406U
RCBO 1M 1P 10kA B-6A 30mA Type A
2
AD906J - RCBO 1P+N 6kA B-6A 30mA A Class
AD906J
RCBO 1P+N 6kA B-6A 30mA A Class
3
ADA582D - RCBO 1P+N 10kA C-32A 30mA A Class
ADA582D
RCBO 1P+N 10kA C-32A 30mA A Class
4
AD920J - RCBO 1P+N 6kA B-20A 30mA A Class
AD920J
RCBO 1P+N 6kA B-20A 30mA A Class
5
ADM482C - RCBO 4P 6kA C-32A 30mA A Class
ADM482C
RCBO 4P 6kA C-32A 30mA A Class
ADM460C - RCBO 4P 6kA C-10A 30mA A Class
ADM460C - RCBO 4P 6kA C-10A 30mA A Class

RCBO 4P 6kA C-10A 30mA A Class

ADM460C

ADM460C - RCBO 4P 6kA C-10A 30mA A Class
ADM460C - RCBO 4P 6kA C-10A 30mA A Class
  • Modular devices

RCBO 4P 6kA C-10A 30mA A Class ADM460C

EAN
3250611020288
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 1 products available
  • Under voltage coil 1 products available
  • Locking inter­locking func­tions 1 products available
  • See more 4 other products available

Complete your system

  • Mech­anic accessories for low-voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • Locking inter­locking func­tions
  • Modular phase busbar
  • LZ060

    Heat dissipation insert

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
    Add to a list
    Add to a list
  • KB463A

    Insulated busbar 3P+N 63A prong 10mm² 12M

    0.00 €  / *
    Add to a list
    Add to a list
  • KB463C

    Insulated busbar 3P+N 63A prong 10mm² 24M

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN463B

    Insulated busbar 4P 63A fork 10mm² 57M

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN480B

    Insulated busbar 4P 80A fork 16mm² 56M

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    10 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
    6 kA
  • Rated current -25°C
    12.30 A
  • Rated current at -20°C
    12.10 A
  • Rated current -15°C
    11.90 A
  • Rated current -10°C
    11.70 A
  • Rated current -5°C
    11.50 A
  • Rated current at 0°C
    11.30 A
  • Rated current 5°C
    11.10 A
  • Rated current 10°C
    10.90 A
  • Rated current 15°C
    10.70 A
  • Rated current at 20°C
    10.50 A
  • Rated current 25°C
    10.20 A
  • Rated current 30°C
    10 A
  • Rated current 35°C
    9.80 A
  • Rated current at 40°C
    9.50 A
  • Rated current at 45°C
    9.20 A
  • Rated current at 50°C
    9 A
  • Rated current 55°C
    8.70 A
  • Rated current 60°C
    8.40 A
Archi­tec­ture
  • Curve
    C
  • Neutral posi­tion
    Left, Right
  • Type of pole
    4P
  • Number of protected poles
    4
Capa­city
  • Number of modules
    4
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP2X
Voltage
  • Type voltage supply
    AC
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Rated insu­la­tion voltage Ui
    500 V
  • Dielec­tric strength value of power frequency
    2 kV
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Overvoltage category according to IEC 60947-1
    3
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2 - 2 Nm
  • Nominal tight­ening torque down terminal
    2 - 2 Nm
  • Nominal tight­ening torque
    2 - 2 Nm
  • 360° mounting posi­tion possible
    Yes
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Frequency
  • Frequency
    50 - 50 Hz
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 25 mm²
Use condi­tions
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 40 °C
Dimen­sions
  • Height
    84 mm
  • Width
    71 mm
  • Depth
    70 mm
Connectivity
  • Type of connec­tion
    Screw terminal
Power
  • Total power loss under IN
    9.70 W

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)
PDF
2,24 MB
REACH declaration ADM460C (english)
PDF
103,10 kB
RoHS declaration ADM460C (english)
PDF
103,84 kB

Downloads

  • Product image

    Image ADM460C  | Hager

    Product Image ADM460C

  • Installation manual

    Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11  | Hager

    Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11

    PDF
    1,72 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-12-09

    PDF
    889,93 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-09-23

    PDF
    353,95 kB
More documentation

Discover more of this product range

    5
  • 1
    AD906J - RCBO 1P+N 6kA B-6A 30mA A Class
    AD906J
    RCBO 1P+N 6kA B-6A 30mA A Class
  • 2
    AD910J - RCBO 1P+N 6kA B-10A 30mA A Class
    AD910J
    RCBO 1P+N 6kA B-10A 30mA A Class
  • 3
    AD916J - RCBO 1P+N 6kA B-16A 30mA A Class
    AD916J
    RCBO 1P+N 6kA B-16A 30mA A Class
  • 4
    AD920J - RCBO 1P+N 6kA B-20A 30mA A Class
    AD920J
    RCBO 1P+N 6kA B-20A 30mA A Class
  • 5
    AD925J - RCBO 1P+N 6kA B-25A 30mA A Class
    AD925J
    RCBO 1P+N 6kA B-25A 30mA A Class

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland