RCBO 1P+N 10kA B-6A 30mA A • ADA506D | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
  • ADA506D
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
ADB406U - RCBO 1M 1P 10kA B-6A 30mA Type A
ADB406U
RCBO 1M 1P 10kA B-6A 30mA Type A
2
ADX475D - RCBO 4P 10kA C-25A 30mA type A
ADX475D
RCBO 4P 10kA C-25A 30mA type A
3
ADM482C - RCBO 4P 6kA C-32A 30mA A Class
ADM482C
RCBO 4P 6kA C-32A 30mA A Class
4
ADM490C - RCBO 4P 6kA C-40A 30mA A Class
ADM490C
RCBO 4P 6kA C-40A 30mA A Class
5
AD940J - RCBO 1P+N 6kA B-40A 30mA A Class
AD940J
RCBO 1P+N 6kA B-40A 30mA A Class

RCBO 1P+N 10kA B-6A 30mA A Class

ADA506D

  • Modular devices

RCBO 1P+N 10kA B-6A 30mA A Class ADA506D

EAN
3250611067733
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 1 products available
  • Under voltage coil 1 products available
  • Locking inter­locking func­tions 1 products available
  • See more 5 other products available

Complete your system

  • Mech­anic accessories for low-voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • Locking inter­locking func­tions
  • Modular phase busbar
  • Protective cap/strip for phase busbar
  • LZ060

    Heat dissipation insert

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN263B

    Insulated busbar 2P 63A fork 10mm² 57M

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN280B

    Insulated busbar 2P 80A fork 16mm² 57M

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN451D

    Insulated busbar 3x(P+N) 80A fork 16mm² 12M

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN451E

    Insulated busbar 3x(P+N) 80A fork 16mm² 54M

    0.00 €  / *
    Add to a list
    Add to a list
  • KZN024

    Endcap for busbar 4P

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    B
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP2X
Install­a­tion, mounting
  • Nominal tight­ening torque down terminal
    2.10 - 2.10 Nm
  • Nominal tight­ening torque top terminal
    2.10 - 2.10 Nm
  • Nominal tight­ening torque
    2.10 - 2.10 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    10 kA
Connectivity
  • Type of connec­tion
    Screw terminal
Voltage
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Max. oper­ating voltage
    240 V
  • Rated oper­a­tional voltage Ue
    240 - 240 V
  • Overvoltage category according to IEC 60947-1
    3
  • Type voltage supply
    AC
Elec­tric current
  • Rated current
    6 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    7.20 A
  • Rated current at -20°C
    7.10 A
  • Rated current -15°C
    7 A
  • Rated current -10°C
    6.90 A
  • Rated current -5°C
    6.80 A
  • Rated current at 0°C
    6.70 A
  • Rated current 5°C
    6.60 A
  • Rated current 10°C
    6.50 A
  • Rated current 15°C
    6.40 A
  • Rated current at 20°C
    6.20 A
  • Rated current 25°C
    6.10 A
  • Rated current 30°C
    6 A
  • Rated current 35°C
    5.90 A
  • Rated current at 40°C
    5.80 A
  • Rated current at 45°C
    5.70 A
  • Rated current at 50°C
    5.60 A
  • Rated current 55°C
    5.50 A
  • Rated current 60°C
    5.40 A
  • Correc­tion factor of rating current for 2 devices placed side by side
    1
  • Min./max. threshold value of the AC thermal oper­a­tion
    1.13 - 1.45 A
  • Correc­tion factor of rating current for 3 devices placed side by side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side by side
    0.90
  • Correc­tion factor of rating current for 6 devices placed side by side
    0.85
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    10 kA
  • Rated service breaking capa­city Ics AC according to IEC 60898-1
    7.50 kA
Power
  • Total power loss under IN
    1.90 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2,000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 40 °C
  • Stor­age/trans­port temper­ature
    -25 - 70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Air humidity protec­tion
    For all climates
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2,000
  • Number of mech­an­ical oper­a­tions
    2,000
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1 - 16 mm²
  • Cross-sec­tion rigid conductor
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
Capa­city
  • Number of modules
    2
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    68 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP document en-GB 2022-09-08
PDF
357,12 kB
REACH declaration ADA506D (english)
PDF
103,10 kB
RoHS-declaration 2023-10-20 (english)
PDF
33,38 kB

Downloads

  • Product image

    Image ADA506D  | Hager

    Product Image ADA506D

  • Installation manual

    Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager

    Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

    PDF
    1,45 MB
More documentation

Discover more of this product range

    5
  • 1
    AD906J - RCBO 1P+N 6kA B-6A 30mA A Class
    AD906J
    RCBO 1P+N 6kA B-6A 30mA A Class
  • 2
    AD910J - RCBO 1P+N 6kA B-10A 30mA A Class
    AD910J
    RCBO 1P+N 6kA B-10A 30mA A Class
  • 3
    AD916J - RCBO 1P+N 6kA B-16A 30mA A Class
    AD916J
    RCBO 1P+N 6kA B-16A 30mA A Class
  • 4
    AD920J - RCBO 1P+N 6kA B-20A 30mA A Class
    AD920J
    RCBO 1P+N 6kA B-20A 30mA A Class
  • 5
    AD925J - RCBO 1P+N 6kA B-25A 30mA A Class
    AD925J
    RCBO 1P+N 6kA B-25A 30mA A Class

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland