Sollysta USB A+C Socket

Hager has extended its popular Sollysta Wiring Accessories range, with the introduction of Decorative and Metalclad USB A+C Twin Switched Socket options.

Hager has extended its popular Sollysta Wiring Accessories range, with the introduction of Decorative and Metalclad USB A+C Twin Switched Socket options.

 

As consumers continue to drive demand for in-home and workspace portable device charging solutions, Hager’s Sollysta range now includes Decorative and Metalclad finishes. The Sollysta Metalclad options have been specifically designed to combine both durability and aesthetics without compromising on functionality. Manufactured from high grade galvanised steel, the Metalclad socket solution is finished with a durable epoxy powder coating. While the Decorative range offers a contemporary style to any interior, delivering an aesthetically designed socket solution.

 

In addition to its robust design, the Metalclad socket option features faceplates which overlap the lip of the back box and sit flush to the back box edge for a smooth high-quality finish. Ease of installation has also been factored into its design with a strong two tab knock out which can be cleanly removed without deforming the box wall.


Both socket options complement the proven technical performance delivered by the double pole twin switched socket that incorporates both a Type A and the emerging Type C USB port. The two charging ports can deliver a total charging current of 3.1 Amps.


Available in three distinct finishes and five variants, the Decorative range is available in brushed steel white, brushed steel black, polished steel white, polished steel black, and black nickel. Metalclad solutions are available in grey and white.


Primary charging through intelligent connection

The Sollysta 13A Twin Switched Socket with USB A+C ports has built-in intelligent connection, enabling the socket to identify itself as the dedicated primary charger for the connected device. This provides maximum charging capacity and improvements to charging speeds as the device allows the socket to safely bypass its trickle/safety charging mode.


Like all options within the Sollysta range, the socket features Hager’s patented 3 pin safety shutter system and the double pole socket that switches both the live and neutral conductors to ensure safe isolation of the plugged-in device.


“With both Type A and Type C USB ports means consumers will be able to benefit from quicker and safer device charging.”

Dogan Dogan, Product Marketing Manager.


Dogan Dogan, Product Marketing Manager at Hager, commented: “We’ve expanded our ever-popular Sollysta range to meet the needs of electricians and their customers. Both the Decorative and Metalclad solutions deliver great looking aesthetics and functionality to seamlessly match with interior design.

 

“USB-C is set to become the standard USB port solution in homes and workspaces for charging portable devices. Installing the Sollysta twin switched socket with both Type A and Type C USB ports means consumers will be able to benefit from quicker and safer device charging, as well as sockets that enhance any property.”

 

Discover the Decorative range here. 


Sollysta Decorative

The full Sollysta Decorative range includes grid plates and switches, euro plates and dimmer plate kits to use 3rd party dimmer modules.

Ease of installation

Sollysta was designed from the start to include little touches to make the installation easier. From the Neutral Loop Terminal, to simple features like the convenient angled terminals, Sollysta Decorative has all the same features as White Moulded.

High quality

Decorative sockets and switches add a sophisticated touch of luxury to any home and co-ordinate beautifully with a wide range of styles. Plates are made from stainless steel and retain their good looks over time, only needing warm watrer and a soft cloth to clean.

Range of finishes

Sollysta Decorative products are available in brushed steel, polished steel. Paired with either black or white inserts, this flexibility in design with no compromise in quality or performance make the decorative range an ideal solution, no matter the application.

Sollysta Wiring Accessories

Designed to be the easist on the market to install