The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Muse
  • muse - supple­mentary products
  • WGMB351
  • Wiring Accessories

1g mounting box(35mm depth) WGMB351

EAN-Nr.
3250617296113
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

1g mounting box(35mm depth)

WGMB351

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Dimen­sions
  • Depth
    35 mm
  • Width
    86 mm
  • Length
    146 mm
Mater­ials
  • Material
    Polycar­bonate (PC)
  • Colour
    White

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WGMB351
PDF

Downloads

  • Image WGMB351  | Hager

    Product Image WGMB351

  • Product datasheet

    Image undefined  | Hager

    undefined

    PDF
  • Installation manual

    Image Installation manual en-GB 2024-08-28  | Hager

    Installation manual en-GB 2024-08-28

    PDF
    366,31 kB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-07-29  | Hager

    Declaration of conformity en-GB 2024-07-29

    PDF
    646,40 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGMBP1 - Blank plate
    WGMBP1
    Blank plate
  • 2
    WGMBP1KB - Blank plate;kb
    WGMBP1KB
    Blank plate;kb
  • 3
    WGMVE2 - Accommodation plate (2 modules)
    WGMVE2
    Accommodation plate (2 modules)
  • 4
    WGMVE2KB - Accommodation plate (2 modules), KB
    WGMVE2KB
    Accommodation plate (2 modules), KB
  • 5
    WGMB352 - 2g mounting box(35mm depth)
    WGMB352
    2g mounting box(35mm depth)

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia