The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Muse
  • muse - supple­mentary products
  • WGMBP1KB
  • Wiring Accessories

Blank plate;kb WGMBP1KB

EAN-Nr.
3250617292696
Packaging
20 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Blank plate;kb

WGMBP1KB

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • WGMC1SKB

    1G frame(square)52x52mm;kb

    0.00 €  / *

Technical characteristics

Mater­ials
  • Colour
    Knight black
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Coated
Dimen­sions
  • Height
    8 mm
  • Width
    86 mm
  • Depth
    8 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02
  • Related Systems
    shark

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGMBP1KB
PDF

Downloads

  • Image WGMBP1KB  | Hager

    Product Image WGMBP1KB

  • Product datasheet

    Image undefined  | Hager

    undefined

    PDF
  • Declaration of conformity

    Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

    BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    117,42 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGMBP1 - Blank plate
    WGMBP1
    Blank plate
  • 2
    WGMVE2 - Accommodation plate (2 modules)
    WGMVE2
    Accommodation plate (2 modules)
  • 3
    WGMVE2KB - Accommodation plate (2 modules), KB
    WGMVE2KB
    Accommodation plate (2 modules), KB
  • 4
    WGMB352 - 2g mounting box(35mm depth)
    WGMB352
    2g mounting box(35mm depth)
  • 5
    WGMB351 - 1g mounting box(35mm depth)
    WGMB351
    1g mounting box(35mm depth)

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia