The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Dream
    • dream - security and safety systems
    • WGDR13NNB
    EAN-Nr.
    3250617295901
    Packaging
    8 Pieces
    • dream - security and safety systems

    13A FUSED W/ NEON+FLEX OUTLET, NB WGDR13NNB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A FUSED W/ NEON+FLEX OUTLET, NB

    WGDR13NNB

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGDR13NNB
    PDF
    RoHS report WGDR13NNB
    PDF

    Downloads

    • Image WGDR13NNB  | Hager

      Product Image WGDR13NNB

    • Product datasheet

      Image Hager Product data sheet WGDR13NNB  | Hager

      Hager Product data sheet WGDR13NNB

      13A FUSED W/ NEON+FLEX OUTLET, NB

      PDF
    • Installation manual

      Image Manual for WGDR13XX - Fused connection units (EN, 2022-01)  | Hager

      Manual for WGDR13XX - Fused connection units (EN, 2022-01)

      Installation manual en-GB 2016-02-10

      PDF
      1,28 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-07-18  | Hager

      Declaration of conformity en-GB 2024-07-18

      PDF
      777,75 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDEE1 - EMERGENCY SWITCH
      WGDEE1
      EMERGENCY SWITCH
    • 2
      WGDR13N - 13A FUSED W/ NEON+FLEX OUTLET
      WGDR13N
      13A FUSED W/ NEON+FLEX OUTLET
    • 3
      WGDR25NB - 25A CONNECTION UNIT, NOBLE BRONZE
      WGDR25NB
      25A CONNECTION UNIT, NOBLE BRONZE
    • 4
      WGDR25EG - 25A CONNECTION UNIT, ELEGANT GOLD
      WGDR25EG
      25A CONNECTION UNIT, ELEGANT GOLD
    • 5
      WGDR13NKB - 13A FUSED W/ NEON+FLEX OUTLET,KB
      WGDR13NKB
      13A FUSED W/ NEON+FLEX OUTLET, KB

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia