The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Dream
  • dream - security and safety systems
  • WGDR13N
  • Wiring Accessories

13A fused w/ neon+flex outlet WGDR13N

EAN-Nr.
3250617295765
Packaging
8 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

13A fused w/ neon+flex outlet

WGDR13N

  • Accessories
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • WGDCH2

    2G multi-gang frame

    0.00 €  / *
  • WGDCH3

    3G multi-gang frame

    0.00 €  / *
  • WGDCH4

    4G multi-gang frame

    0.00 €  / *
  • WGDCH5

    5G multi-gang frame

    0.00 €  / *

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WGDR13N
PDF
Hager RoHS report WGDR13N
PDF

Downloads

  • Image WGDR13N  | Hager

    Product Image WGDR13N

  • Product datasheet

    Image undefined  | Hager

    undefined

    PDF
  • Installation manual

    Image Manual for WGDR13XX - Fused connection units (EN, 2022-01)  | Hager

    Manual for WGDR13XX - Fused connection units (EN, 2022-01)

    Installation manual en-GB 2016-02-10

    PDF
    1,28 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-07-18  | Hager

    Declaration of conformity en-GB 2024-07-18

    PDF
    777,75 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGDR25KB - 25A CONNECTION UNIT, Knight black
    WGDR25KB
    25A CONNECTION UNIT, Knight black
  • 2
    WGDR25IG - 25A CONNECTION UNIT, Interstellar Grey
    WGDR25IG
    25A CONNECTION UNIT, Interstellar Grey
  • 3
    WGDR25EG - 25A CONNECTION UNIT, Elegant Gold
    WGDR25EG
    25A CONNECTION UNIT, Elegant Gold
  • 4
    WGDR25NB - 25A CONNECTION UNIT, Noble Bronze
    WGDR25NB
    25A CONNECTION UNIT, Noble Bronze
  • 5
    WGDEE1EG - Emergency switch;eg
    WGDEE1EG
    Emergency switch;eg

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia