The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Inspire
    • inspire - hotel applic­a­tion
    • WGCXHDCAS
    EAN-Nr.
    3250617271653
    Packaging
    10 Pieces
    • inspire - hotel applic­a­tion

    16AX DND&MUR SWITCH W/ LED (INDOOR), AS WGCXHDCAS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16AX DND&MUR SWITCH W/ LED (INDOOR), AS

    WGCXHDCAS

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      16 A
    • Rated current IN
      16 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Aurora silver
    • Surface finish
      Matt
    • Treat­ment
      Varnished
    Controls and indic­ators
    • Number of buttons
      2
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double push button

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGCXHDCAS
    PDF
    RoHS report WGCXHDCAS
    PDF

    Downloads

    • Image WGCXHDCAS  | Hager

      Product Image WGCXHDCAS

    • Product datasheet

      Image Hager Product data sheet WGCXHDCAS  | Hager

      Hager Product data sheet WGCXHDCAS

      16AX DND&MUR SWITCH W/ LED (INDOOR), AS

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      91,68 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCHKTM - 16A KEY TAG SWITCH - MECHANICAL
      WGCHKTM
      16A KEY TAG SWITCH - MECHANICAL
    • 2
      WGCXHKTMKB - 16A KEY TAG SWITCH - MECHANICAL;KB
      WGCXHKTMKB
      16A KEY TAG SWITCH - MECHANICAL;KB
    • 3
      WGCHSR - 115/230V SHAVER SOCKET
      WGCHSR
      115/230V SHAVER SOCKET
    • 4
      WGCXHKTRFIDKB - 16A KEY TAG SWITCH - RFID;KB
      WGCXHKTRFIDKB
      16A KEY TAG SWITCH - RFID;KB
    • 5
      WGCXHKTRFIDAS - 16A KEY TAG SWITCH - RFID;AS
      WGCXHKTRFIDAS
      16A KEY TAG SWITCH - RFID;AS

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia